HCD544PVX

 Ordering Information  Product Literature

The Honeywell HCD544PVX True Day/Night camera is ideally suited for use in 24/7 surveillance applications. The HCD544PVX adapts to varying lighting conditions to ensure the highest quality picture even in very low light. When the light level drops too low for accurate video identification in colour, the camera automatically moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CCD to IR light. The camera uses internal logic or an external LAMP connector to control the switchover from colour to black and white. This improves the reliability of the operation of the camera in difficult installations or lighting conditions.

An on-screen text menu simplifies all set-up and adjustment options. Menu navigation is simple and picture adjustments can be made in a matter of seconds with easy-to-use pushbuttons on the back of the camera or via RS-485. The HCD544PVX includes an automatic electronic shutter for changes in light level, and automatic backlight compensation option for viewing backlit scenes. The HCD544PVX produces 540 TV lines of resolution for applications requiring the highest level of sharpness in video quality as well as providing reliable video quality even in low light conditions down to 0.1 lux, or 0 lux with auxiliary infrared lighting.

Market Opportunities
The HCD544PVX is designed for high resolution 24/7 surveillance applications, including those using infrared illumination. This includes general indoor surveillance applications in retail, financial, and other commercial markets. Combined with the AVH environmental housing, the HCD544PVX can be used as a solution for outdoor applications such as car parks, building entranceways, and driveways.

Features

  • 1/3" CCD with DSP
  • 540 TV lines of resolution
  • True Day/Night low light performance down to 0.1 lux (F1.2)
  • Moving IR cut filter switched using internal logic or external control
  • Automatic Electronic Shutter (AES)
  • Automatic Backlight Compensation (BLC)
  • Auto Sensing 12 VDC/24 VAC
  • RS-485 remote control
  • DC and manual iris lens support
  • Improved low light sensitivity using external IR illumination


Ordering Information   Back to Top

Part No.  Description 

HCD544PVX 1/3" CCD High Resolution True Day/Night Camera with DSP, 540 TVL, 0.3 lux, 12 VDC/24 VAC, RS-485, PAL


Product Literature   Back to Top

Download   
Product Search