HB72SX Performance Series

 Ordering Information  Product Literature  Advertisement

HB72SXOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HB72SX IR bullet-style camera comes standard with IR illumination, making it perfect for 24/7 surveillance. When the ambient light drops below a user-defined threshold, the IR LEDs activate and the camera changes automatically from colour to black and white, capturing perfect colour pictures by day and clear black and white images at night.

 The 4.3 mm lens offers a wide field of view to complement the 12 IR LEDs that can illuminate up to 45 feet, depending on scene reflectance. The 530 TVL sensor provides clean, crisp images in day and night conditions.

The HB72SX camera is easy and quick to install. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The mounting bracket installs quickly and securely with three screws on walls or ceilings, indoors or out.

Market Opportunities
The HB72SX is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HB72SX offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • Discreet, bullet-style camera with 12 IR LEDs
  • Weatherproof housing with IP 65 rating
  • 4.3 mm lens
  • Super high resolution colour: 530 TVL - 1/3" Sony Super HAD CCD
  • IR LED visible range of 45 ft. (15m)
  • Easy to install mounting bracket reduces installation time
  • Two-conductor pigtail is standard for connection to barrel connector
  • Equalization valve prevents vacuum effect caused by sudden changes in barometric pressure


Ordering Information   Back to Top

Part No.  Description 

HB72SX 1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED, Silver, PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search