HB73SX Performance Series

 Ordering Information  Product Literature  Advertisement

HB73SXOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HB73SX IR bullet-style camera comes standard with IR illumination, making it perfect for 24/7 surveillance. When the ambient light drops below a user-defined threshold, the IR LEDs activate, a mechanical IR cut filter within the camera switches, and the camera changes automatically from colour to black and white, capturing perfect colour pictures by day and clear black and white images at night.

 The 3.8-9.5 mm F1.2 IR corrected aspherical Vari-focal Auto Iris lens offers a wide field of view range and no focus shift when the camera switches from day to night mode. Digital Noise Reduction (DNR) removes noise artifacts, increasing the performance of motion detection—giving users the ability to record for longer periods using their existing DVR unit. Digital Slow Shutter (DSS) technology improves the light sensitivity of the camera and extends its usable range.

The HB73SX installs easily and quickly. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The mounting bracket installs quickly and securely with three screws on walls or ceilings, indoors or out.

Market Opportunities
The HB73SX is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HB73X offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • Discreet, bullet-style camera with switchable IR cut filter and 18 IR LEDs
  • Weatherproof housing with IP 65 rating
  • 3.8-9.5 mm, F1.2 built-in Vari-focal lens
  • Super high resolution colour: 550 TVL - 1/3" Sony Super HAD CCD
  • Super Digital Noise Reduction technology for noise free images
  • IR LED visible range of 65 ft. (20m)
  • Easy to install mounting bracket reduces installation time
  • Two-conductor pigtail is standard for connection to barrel connector
  • Equalization valve prevents vacuum effect caused by sudden changes in barometric pressure


Ordering Information   Back to Top

Part No.  Description 

HB73SX 1/3" CCD Super High Resolution IR Bullet Camera, TDN, DNR, 550 TVL, 3.8-9.5 mm, 18 IR LED, PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search