CPU

CPU

Honeywell’s Central Processing Unit Module is the main processor for the VideoBloX crosspoint matrix switch, and contains the operating program and the system database in non-volatile memory that can retain critical data for up to one month without power. It is an embedded controller designed specifically for purpose of video and audio switching in a security environment and can initialize within seconds of power being applied.

Designed for security surveillance, the CPU module contains many features to ensure its reliability and availability. Watchdog timer and supply voltage monitoring ensures immediate restart in brown out conditions and the optional Arbitration Module supports dual CPU operation with automatic switchover. Installed in the matrix chassis, it occupies only a single 1/2U slot, which is smaller, more secure and more efficient than PC based switchers. Manufactured from stainless steel, the faceplate and rear termination panel provide a sophisticated look and improved grounding to reduce static problems.

The CPU is both powerful and versatile – powerful enough to switch up to 4,080 video/audio inputs to 256 video/audio outputs and versatile enough to provide complex switching and control in response to events, whether alarm initiated, scheduled or manually operated.

Installation and diagnostics are made easy by the availability of a CPU Video Port, which displays real-time information on any available monitor. Such readily available information assists the technician when troubleshooting system configuration problems.

Features

  • High capacity – 4080 Inputs to 256 Outputs
  • Multiple matrices – up to 15
  • Up 32 keyboards or networked workstations
  • Embedded controller in high speed processor with non-volatile memory
  • Low profile design – only 1/2U
  • Supply voltage monitor and watchdog timer
  • Powerful diagnostic monitoring tools
  • Versatile, but simple, sequence engine for complex control
  • Convenient rear panel connections for configuration PC, keyboards, alarm devices and other equipment


Product Literature   Back to Top
Product Search