VideoBloX Lite

 Product Literature

VideoBloX Lite is a cross-point matrix switch and control system that provides a powerful, cost effective, solution for smaller systems. More than just a video matrix switcher, VideoBloX Lite is an integrated control system for video, CCTV peripheral equipment and alarm processing. It has proven to be easy to install, easy to configure and easy to operate.

Features

  • Configured systems of up to 96 video inputs and 8 video outputs
  • Stainless steel Fabrication provides excellent grounding and heat dissipation
  • High density, compact design
  • Embedded controller with high-speed processor and non-volatile memory
  • Powerful diagnostic and monitoring tools
  • Flexible, powerful sequence engine for custom applications
  • User-friendly operation with user-defined keys for quick group and scene review
  • Integrated control of Honeywell Video and other manufacturers’ PTZ/Domes/VCR/MUX/DVR
  • RS232 auxiliary control port, allows third-party systems to access and control the features of VideoBloX


Product Literature   Back to Top

Download   
Product Search