VideoBloX

 Product Literature

vblox

VideoBloX is a full featured, high capacity, video and audio matrix switcher that has been proven to be easy to install, easy to configure and easy to operate.

VideoBloX has a high density, compact design, occupying a smaller rack space than competitive systems. Fewer interconnects are required, thus saving material and labor costs. Video and Audio switching co-exist in the same chassis, saving space and reducing installation complexity.

VideoBloX is expandable - up to 4,080 Video Inputs and 256 Video Outputs can be achieved by interconnecting multiple chassis.

VideoBloX provides simple interface for Access Control, Intrusion Alarm and Programmable Logic Control.

Dual Power supplies and Dual CPU options provide a secure and consistent environment. Modular "Plug and Play", hot swappable modules decrease maintenance down time.

Diagnostic Mode is presented on local monitor and controlled by switches on the CPU. Multiple pages of diagnostic information and real time status are presented for ease of trouble-shooting.

Powerful Sequence Engine with 1024 Sequences each of 25 steps enables VideoBloX to perform versatile and custom Event/Action programs in response to Alarm Trigger, Scheduled Event or Manual Command.

Quick Keys allow for the selection of Camera Groups and step-through scenes. Quick Keys can also be custom programmed for other functions.

Alarm Concentrators (I2C) may be installed remotely allowing for flexibility in design of Input and Output control.

"Virtual ToolBox" of Protocol Interface Translators provides simple interfacing to other manufacturers components (Domes, PTZ, VCR and Multiplexers)

Graphical User Interface (GUI) provides simple and intuitive operator interface, map driven with real time control and display.


Product Literature   Back to Top

Download   
Product Search