The MaxCom Gold builds on the already impressive feature set of its predecessor, the MaxCom
Pro, providing new and advanced functionality with total backward compatibility. The existing
direct control, single monitor and multi-monitor keyboards, distribution units (8ITP) and all
Honeywell Microspheres offer total flexibility in system design and optimise CCTV operation. The
menu based system allows up to 4 tours per camera with 128 steps per tour. Tour definitions are
stored in MaxCom Gold and uploaded to the Microsphere on completion.
Each of the 16 alarms has user-defined priorities. Menu options include alarm timer, equal priority
alarms, pre-alarm status and buzzer. 16 user access privileges may be set for unique pass code
and allocated access levels.
The MaxCom Gold also has a second RS232 connection for PC configuration. This enables easy
software upgrades to an on board memory. Software upgrades and enhancements may be
e-mailed or downloaded from the web. Both ‘In Coax’ and ‘Twisted Pair’ (RS485) telemetry
control are built in with auto select on all MaxCom Gold matrix switchers. This ensures that the
MaxCom controller provides the solution for most system requirements, even where mixed coaxial
and RS485 data telemetry exist in the same application.
With this in mind the MaxCom Gold series of telemetry control systems is specifically designed to
optimise any CCTV system’s operational performance. Such unique and industry leading features
maintain the MaxCom Gold telemetry control system’s position at the forefront of the industry.
Up to 16 cameras with up to 2 monitors
Enhanced alarm functionality
Menu based tour definition – 4 per camera
Backward compatibility
User access control privilege
PC configurable
PC software uploadable
Selectable time/date format
Easy preset definition and recall
Up to four programmable mimic tours (Microsphere specific)