Enterprise NVR Series System Software

 Ordering Information  Product Literature

Enterprise NVR Software

Honeywell’s Enterprise System Alpha software delivers unparalleled flexibility for system customization and usage. Alpha software allows for simultaneous viewing, recording, playback, transmission and archiving of video and audio streams from multiple locations. The Graphical User Interface (GUI) is powerful, intuitive, and customizable to meet a variety of surveillance and security applications managing a single video channel or thousands.

Market Opportunities

In addition to the standard software features, the Enterprise System software can be used as a virtual matrix switch. Its modular nature allows a user to connect and switch between MPEG2 source video streams and analogue displays. To maximize the benefits of this digital switching capability, Honeywell’s industry leading Ultrakey controller can be customized to control the digital virtual matrix switch as well as PTZ control. For customers wanting to leverage their existing matrix switching investment, Honeywell’s Enterprise NVR Series is compatible with the Max-1000 and the VideoBloX Series matrix switches.

Features:

  • Powerful and Customizable Graphical User Interface
  • User customizable split screen displays 1, 4, 9, or 16 for video review (local or remote)
  • Multiple levels of recording and storage capability for specific customer needs
  • Simultaneous real time recording and playback of live or recorded data for all channels
  • Built in motion detection
  • Secure and authenticated Video clip creation
  • Physical mapping of camera locations
  • Integration with Honeywell Ultrakey controller for PTZ control
  • Time/Date, Camera String, alarm condition, motion, and event searching
  • Remote management capability over Ethernet
  • Interfaces with Honeywell MAX1000 Matrix software for matrix control.


Ordering Information   Back to Top

Part No.  Description 

HE16SWL Software and License for 16 Channels
HE32SWL Software and License for 32 Channels
HE64SWL Software and License for 64 Channels
HE01RB Ring Buffer License - 1.0 TB
HE04RB Ring Buffer License - 4.0 TB
HE16RB Ring Buffer License - 16.0 TB
HENTP Enterprise Network Time Protocol License
HEUPS Enterprise UPS Control Protocol License
HEKYBL Enterprise Ultrakey License
HEMAXMAC MAX1000 Interface Macro Application Software to be loaded on MXAT200X
HEMAXAP MAX1000 High Level Interface Application Software to be loaded on ViewStation


Product Literature   Back to Top

Download   
Product Search