Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDCD8TPX
8-Way RS485/RS232 to RS485 Bi-directional Distribution Box

Description

The HDCD8TPX is an 8-way bi-directional distribution box with connections for either halfduplex RS485 or RS232 control. There is an RS485 loop-through connection and RS485 termination links to enable several units to be connected in a daisy-chain wiring configuration. The unit is powered by 12 Volts DC @ 250mA. There are three LEDs – one indicates power on and the other two indicate data being transmitted to or from the receivers. Refer to Section 2.4 for more detailed information on the operation of the LEDs.

Product Documentation


Title   Size Date
Manuals
HDCD8TP User Guide 705.39 KB 20/05/05
A&E Specs
HDCD8TP(x) A&E Specification 71 KB 07/02/06
Ordering Information

Part No. Description
HDCD8TPx  
 

Product Search

Search by product name