Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

MAXPRO Cloud Appliance

MAXPRO® Cloud Appliance
Hybrid Video Appliance

Description

Visit www.maxprocloud.eu

Honeywell’s MAXPRO® Cloud hosted video service features the cloud-ready hybrid video appliance that lets users view live and recorded video over the Internet using a PC, Mac, tablet or Smartphone. It is ideal for entry into IP video surveillance systems and offers a new source of RMR opportunities for dealers through hosted video services.

The MAXPRO Cloud appliance can accommodate both analog and digital cameras and records a maximum of eight channels, including up to four Power over Ethernet IP cameras. This superior flexibility makes it easy and affordable to transition to high quality digital video. MAXPRO Cloud is ideal for end users who want to protect their existing investment in analog but want the ability to upgrade to IP, and also for customers who are starting out with video surveillance and are looking for an affordable entry-level IP system.

With auto camera detection and a built-in network switch, the MAXPRO Cloud appliance is designed for fast and easy onsite deployment, installation time. Installation and setup is made easy with our unique MAXPRO® Connect feature, which links the unit quickly to our state-of-the-art hosting center. And MAXPRO Cloud’s configuration webpage provides a quick and intuitive configuration of event triggers and user parameters for each camera.

The web-based interface is viewable from any standard Mac or PC browser and requires no software to be downloaded. The interface is simple and intuitive with all the functionality and features that customers need, such as live view and playback of recorded video, one-click simple search of events, advanced search, and easy snapshot and clip creation.

The MAXPRO Cloud appliance utilizes RTSP and HTTP streaming for high quality video while minimizing network bandwidth utilization. Critical events can be captured locally at higher resolution and frame rates and are easily retrieved. Event triggers can be via contacts, during scheduled recording times, or via built-in object detection. The arm and disarm feature also allows MAXPRO Cloud to be active only when your alarm panel or access control system is armed.

The MAXPRO Cloud appliance features our Active Alert® analytics to offer SmartVMD (video motion detection), reducing false alarms and monitoring operation costs.

Market Opportunities
MAXPRO Cloud is ideal for retail outlets, multi-location businesses, franchises, restaurants, small and medium-sized commercial enterprises, small education/ day care/dance facilities, temporary sites requiring quick deployment, construction sites, warehouses and storage facilities. It is also perfect for retrofit of existing analog sites.

Features

  • Cloud-ready system saves you time – allows you to view and manage live or stored video events from any location via the Internet
  • Reduces installation and training costs by not having to install and maintain onsite client software
  • Fast and easy deployment – reduces need for IT expertise
  • Provides opportunities for RMR through value added hosted video services
  • Expandable – additional video storage is available by adding off-the-shelf USB plug-in storage or NAS storage
  • Single Sign On to all installed locations
  • Powerful and flexible account management of all customer locations
  • Full remote monitoring, management and configuration of all devices
  • Email alerts of critical site events, alarms and device health
  • Back up storage of critical events in the cloud
  • Flexible and cost effective on site storage options, USB and NAS

Product Documentation


Title   Size Date
Data Sheets
MAXPRO® Cloud Appliance Datasheet 471.61 KB 11/11/13
Other Resources
Infographic MAXPRO® Cloud 348.38 KB 02/05/14
MAXPRO® Cloud Appliance Brochure 754.92 KB 11/11/13
Ordering Information

Part No. Description
MAXPRO Cloud Appliance HRRH8X (without any cloud fees contract commitment)
HRRH8XA (with 1 year (annual) cloud fees contract commitment)
Cameras Supported
equIP® H.264 IP Network Cameras HD3MDIHX, HD4MDIHX, HCD5MIHX
equIP® 1080P IP Network Cameras HD3HDIHX, HD4HDIHX, HCD5HIHX
equIP® v2 Series Network Cameras HD3MDIPX, HD4MDIPX
Performance Series IP Cameras HD44IPX, HD45IPX, HD54IPX, HD55IPX
equIP® Wide Dynamic Range IP Network Cameras HD3MWIHX, HD4MWIHX, HCD5WIHX

View the Video

MAXPRO Cloud - Click to view the video

Product Search

Search by product name