Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

MAXPRO VIEWER

MAXPRO® VIEWER
Multi-Site View Software

Description

MAXPRO Viewer is a software application that allows multi-site viewing of Honeywell recorders including MAXPRO® NVR, Rapid Eye™, Fusion, HRXD/SD and HRDP series. These recorders may be grouped into sites and viewed simultaneously through salvos and on multiple monitors. This creates a single command point where video and events can be viewed from a single user interface through the range of Honeywell recorders.

MAXPRO Viewer also provides integration of Honeywell recorders to the Pro-Watch® security management system. Access control events can trigger camera displays or saved salvo camera displays, resulting in a tightly-integrated video and access system.

MAXPRO Viewer software is built on the powerful MAXPRO® VMS video management system platform. This further embodies Honeywell’s ‘Learn One, Know Them All’ commitment, provides an economical introduction to MAXPRO VMS and allows upgrading to MAXPRO VMS through simple licence upgrades.

Market Opportunities
MAXPRO Viewer is ideal for facilities requiring monitoring of video from multiple Honeywell recorders through a single software interface.

It is also ideal for applications that require integration to Pro-Watch, where access control and video are integrated seamlessly. It offers one command point with access control and video clients working together.

Features

  • Feature-rich and user-friendly interface to view search and create clips from a single point
  • Integrates with Pro-Watch to enable superior access control with a wide range of video capabilities
  • Manage recorders into logical sites with partition management and customisation of user privileges
  • Create and save salvos that can be shared with other users and controlled by access control events
  • Surrounding cameras feature provides easier tracking of subjects between cameras for better efficiency
  • Auto-discovery of cameras connected to MAXPRO NVR, Rapid Eye, Fusion, HRXD/SD and HRDP
  • Supports multiple monitors on the same PC by allowing the application to be run multiple times on the same machine
  • Investigate events and alarms by simultaneously viewing alarm video at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, post-alarm, and also view live video from the camera which triggered the alarm
  • Enriched video viewing experience through the intuitive video rendering engine that optimises CPU utilisation by altering the video frame rate
  • Search and find video through event view or timeline. Preview search allows viewing a snapshot at various times to quickly narrow the scene of interest

Product Documentation


Title   Size Date
Data Sheets
MAXPRO® Viewer Datasheet 1.29 MB 18/05/12
Manuals
MAXPRO® Viewer Getting Started Guide 430.49 KB 11/04/12
MAXPRO® Viewer Commissioning and Installation Guide 2.56 MB 20/04/12
MAXPRO® Viewer Software Release Bulletin 260.12 KB 20/04/12
Ordering Information

Part No. Description
HNMVIEWER MAXPRO Viewer software for viewing multiple Honeywell recorders and integration to Pro-Watch. Supports 5 clients and MAXPRO NVR, Rapid Eye, Fusion, HRXD/SD and HRDP.

Product Search

Search by product name