Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

enterprise

Enterprise NVR Series Servers
Enterprise Class Digital Network Video Recording (NVR) System

Description

The Honeywell Enterprise Series digital video servers are the backbone of the Enterprise class digital Network Video Recording (NVR) system. Powered by Intel’s Pentium® IV 3.0 GHz 800FSB processor, Enterprise servers are engineered to process digital video with advanced capability including; real time recording and transmitting up to 32 channels of full motion, broadcast quality MPEG2 video over an ethernet network, plus storing and serving the highest quality digital video files. Dual Gigabit network ports ensure incoming and outgoing digital video traffic is properly balanced and our onboard dual channel SCSI controller interfaces with external hard disk storage.

Features

  • Capable of simultaneous record, playback, view live, archive, or transmit 32 channels of real time 4CIF video streams (more if using lower resolution streams)
  • Pentium IV 3.0 GHz 800FSB Processor
  • 1 GB of DDR 400 RAM
  • Fully mirrored internal 80GB SATA hard drives for redundancy
  • Adaptec dual channel U320 SCSI controller
  • Only limit to external storage capacity is SCSI cable length restrictions (10 meters)
  • Dual Gigabit Ethernet ports for load balancing and maximum data throughput
  • Windows® 2000 Professional Operating System

Product Documentation


Title   Size Date
Data Sheets
Enterprise NVR Series Server Data sheet 137.32 KB 04/11/10
Ordering Information

Part No. Description
HESRVRE Enterprise NVR Server with external SCSI connectivity
HESRVRR Enterprise NVR Server with redundant power supplies, also external SCSI connectivity
HESRVRI Enterprise NVR Server with Internal RAID capability, up to 7 hard disks
HEWKSTNT Enterprise NVR Workstation. Tower
HEWKSTNR Enterprise NVR Workstation. Rack Mount
HEHD250E 250GB SATA Hard Disk for HESRVRI
HEHD320E 320GB SATA Hard Disk for HESRVRI
HEHD400E 400GB SATA Hard Disk for HESRVRI

Product Search

Search by product name