Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Enterprise NVR Series Digital Encoders

Enterprise NVR Series Digital Encoders
Enterprise Class Real Time Full Resolution MPEG2 Video Encoders

Description

Honeywell Enterprise NVR Series class MPEG2 video encoders are offered in a variety of performance levels to meet most applications. Using MPEG2 video compression algorithm provides excellent balance between high quality video and storage requirements. The encoders are offered in 1 or 8 channel models for a myriad of installations. Each video channel is capable of real time MPEG2 encoding at 30fps with full 4CIF resolution. Enterprise encoders also employ Alpha Frame Rate Reduction (AFRR) technology allowing time-lapse video to be recorded with significant storage savings.

Market Opportunities

The Encoders also feature optional synchronized stereo audio inputs, 8 alarm inputs and outputs, a serial port for PTZ control or other management functions, and rack mountable for ease of installation.

Features

  • Uses Industry Standard MPEG2 Compression
  • Capable of 8 non-multiplexed video streams in 4CIF (Based on Encoder Model)
  • Capable of 30FPS (True Frames) per channel (Based on Encoder Model)
  • Supports Alpha Frame Rate Reduction (AFRR)
  • Supports Ethernet Multicasting
  • Supports PAL or NTSC cameras
  • Supports synchronized audio and video

Product Documentation


Title   Size Date
Data Sheets
Enterprise NVR Series Digital Encoders Data sheet 67.37 KB 04/11/10
Ordering Information

Part No. Description
HE8240E4 Encoder - 8 channels - 30FPS @ 4CIF
HE8240E2 Encoder - 8 channels - 30FPS @ 2CIF
HE8240E1 Encoder - 8 channels - 30FPS @ CIF
HE8120E4 Encoder - 8 channels - 15FPS @ 4CIF
HE8120E2 Encoder - 8 channels - 15FPS @ 2CIF
HE8120E1 Encoder - 8 channels - 15FPS @ CIF
HE860E4 Encoder - 8 channels - 7.5FPS @ 4CIF
HE860E2 Encoder - 8 channels - 7.5FPS @ 2CIF
HE860E1 Encoder - 8 channels - 7.5FPS @ CIF
HE8240E4A Encoder - 8 channels - 30FPS @ 4CIF with Audio
HE8240E2A Encoder - 8 channels - 30FPS @ 2CIF with Audio
HE8240E1A Encoder - 8 channels - 30FPS @ CIF with Audio
HE8120E4A Encoder - 8 channels - 15FPS @ 4CIF with Audio
HE8120E2A Encoder - 8 channels - 15FPS @ 2CIF with Audio
HE8120E1A Encoder - 8 channels - 15FPS @ CIF with Audio
HE860E4A Encoder - 8 channels - 7.5FPS @ 4CIF with Audio
HE860E2A Encoder - 8 channels - 7.5FPS @ 2CIF with Audio
HE860E1A Encoder - 8 channels - 7.5FPS @ CIF with Audio
HE130D Decoder - 30FPS/1 channel
HE130PD Enterprise NVR Analog Output

Product Search

Search by product name