Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

MAXPRO NVR Software

MAXPRO® NVR Software
Network Video Recording Solution

Description

Honeywell’s MAXPRO NVR Software is a flexible, scalable and open IP video surveillance system. Supporting Honeywell’s high definition (HD) cameras and broad integration with third party IP cameras and encoders, the MAXPRO NVR family is a powerful HD IP recording and security monitoring system for a variety of applications. MAXPRO NVR Software ensures flexibility for end user IT departments when choosing NVR hardware in deploying a recording solution, but end users will find it as easy as a DVR to configure and operate.

Open – Broad Device Integrations

  • Integrates to full line of Honeywell IP cameras and HVE encoders
  • Support for ONVIF Profile S, PSIA, real time streaming protocol (RTSP) standards
  • Native device integrations supporting equIP® Series cameras’ new features: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager camera support, and intelligence events

Easy to Install and Use

  • All required software applications and a license for 4, 8, 16, 32 or 64 channels included with no extra channel license costs
  • Minimum hardware and operating system specifications for different levels of recording and monitoring performance and Virtualization specification are provided for IT departments to choose the appropriate hardware, operating system and virtual platform as needed
  • Easy 3-Click* wizard to live video for auto configuration - quick and efficient IP system install
  • Simple and logical configuration pages make setup a breeze even for the novice installer
  • Supports simultaneous recording, live monitoring, search and system management for up to 64 IP cameras including high definition formats with easy to use clients
  • Easy to use desktop clients, web client and mobile apps
  • Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation
  • Learn One, Know them All - Common feature-rich user experience across the MAXPRO NVR Family and MAXPRO VMS / Viewer provides familiarity across a broad range of Honeywell products saving training costs

    *With default settings and in a local area network for specific models

Scalable Integrated Security Solution

  • Multiple MAXPRO NVRs deployed for system expansion using a distributed architecture and integrated with the MAXPRO Viewer multi-site software or MAXPRO VMS enterprise video management system
  • Integration with Honeywell WIN-PAK® and Pro-Watch® Access Control Systems providing an integrated Access Control, Intrusion and Video solutionn

MARKET OPPORTUNITIES
The continual growth of IP networks and the demand for HD video offered by IP cameras have led to the need for convergence of building security systems and IT systems for many companies across the globe. This has resulted in a strong demand for open video recording solution software. MAXPRO NVR Software provides flexible and scalable operational power to address the needs of a wide variety of applications. When the need is for an easy to install, simple to use, and feature rich open network video recorder, the solution is MAXPRO NVR Software.

Features

Multi-Platform Support

  • Allows local or remote operations including live and recorded video monitoring, configuration and system management in a single desktop client interface.
  • Support for Web Client on Windows PC (Internet Explorer, Chrome and Firefox browsers) and Mac (Safari browser). Supports live, playback/search of recorded video for up to 4K resolution on all cameras, taking snapshots and viewing presets for PTZ cameras.
  • Support for mobile monitoring clients on iOS and Android Phones and Tablets with MAXPRO NVR apps: Login securely with https communication, Create favorite salvos (cameras up to 3x3 on tablets and 2x4 on phones per salvo), View Live and Recorded Video, Perform PTZ control through Presets and Monitor & Manage Alarms, Support Touch ID on iOS devices for fast and secure login.
    *H.265 is not currently supported on Web client and mobile Apps.

Enhanced Monitoring with Desktop clients

  • Multi-zoom views on HD video and support for Profile cameras to create virtual cameras by digitally zooming into the field of view. Example: Zoom in on a cash register in one view of the HD camera while at the same time monitoring the cash operator in the zoom out view of the HD camera.
  • Ability to investigate events and alarms by simultaneously viewing alarm videos at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, and post-alarm, and also view live video from the camera which triggered the alarm.
  • Enriched video viewing experience through the intuitive video rendering engine that optimizes CPU utilization by altering the video frame rate.
  • Cost-effective enhanced H.264 and H.265 HD video rendering on remote desktop clients with support for monitoring of up to 23 1080p HD cameras in real time (30 fps)/690 fps 1080p HD with no-time lapse using the GPU capabilities of in-built processor graphics with 6th generation Intel® Core™ Processors for client systems. Up to 4 1080p HD @ 30 fps/120 fps on local client.
  • Video Surround feature simplifies the process of tracking subjects through a set of surrounding cameras.
  • Create, save and name salvos under My Salvo
  • s or Shared Salvos. Support for aspect ratio - 16:9, 4:3 and Stretched for video salvos.
  • Support for 3D Positioning to allow the operator to pan, tilt and zoom into a specific region of interest efficiently by just clicking the live view window.
  • IP PTZ control and digital zoom on fixed cameras. 360° viewing experience and 180° stitched view of equIP multi-imager cameras providing heightened situational awareness and increased video surveillance coverage.
  • Support for auto switching of streams utilized by the client with multi-stream cameras, saving workstation hardware cost by diplaying more cameras simultaneously with lower resolution streams instead of the primary HD streams.
  • Support for On-Demand Live Streaming to save connectivity costs by stopping camera streaming to the NVR when no NVR clients request live viewing.
  • Options for optimized streaming under low bandwidth without interrupting critical business data transfers in the same network.

React Fast and Protect your Assets

  • Fast search by date/time, enhanced time line, time jump, bookmarks, SMART Motion search, calendar, preview, film strip view and events. Increase productivity with more efficient search/investigation: Get to the relevant video in few clicks without having to review hours of recordings.
  • SMART Motion search – Fast and efficient forensic search and investigation for objects/motion on recorded video using Honeywell SMART motion detection Analytics algorithms on the Client PC without impacting the NVR Server load.
  • Capture and export clips and still images in simple .wmv, .asf, .mpvc and .bmp formats. Clips (.wmv) signed with digital signature for authentication.
  • MAXPRO Video Container (.mpvc) format support - only playable in MAXPRO desktop clients and standalone Clip Player, quicker exports of raw video and support for estimating clip size and split to multiple clips to ensure clip storage media matches, include clip player with exported clip for easier review of video evidence and efficient investigation.
  • Clip Player – Portable standard secure player for archived and exported clips (*.mpvc), 360 camera de-warping and 2x2 Salvo support, Smooth playback support with up to 256x review speed, No software installation required to run on a Windows PC, option to include with clip export.
  • Email notification on camera, system and operator events.

Enhanced Recording Engine

  • Separate event video, continuous recording and archived video retention times.
  • Flexible Motion detection (VMD) options with Server (SMART VMD) or Camera based motion events support. Reduced false alarms with object based motion detection analytics with SMART VMD.
  • Video Archival – Archive large amounts of recorded Video data for long term storage either scheduled or manually, review through NVR desktop client or standalone Clip Player.
  • Multi-stream support – Support multiple streams from camera for varying resolutions and frame rates for live, recording, low bandwidth desktop clients, web clients and mobile apps.
  • Single channel license* for Encoders and Multi-imager 360 cameras (* - Max system capacity of 64 channels).
  • Support for scheduled backfilling of the recordings from the edge storage of equIP 1080p IR PTZ, 1080p WDR and 4 MP WDR cameras to the NVR using ONVIF Profile G for robust recording against temporary network failure.
  • 1+1/N+M recorder failover and failback automatically or manually with MAXPRO VMS.

More Great Software Features

  • Easy to use and enhanced camera configuration and discovery workflow– Reduce over configuration using NVR System.
  • Load and Storage Calculator and ensure the system is configured to meet requirements for retention and reliability.
  • Status Monitor – Save operational costs with an integrated Dashboard to easily monitor the health and recording status of all the MAXPRO NVRs from any workstation or PC in the network.
  • Role-based operator privileges supporting Windows and local users.
  • Advanced security features with encryption support for communication between desktop client to NVR and secure https login for Web Client and Mobile apps.
  • Keyboard control with UltraKey Plus and UltraKey Lite over Ethernet.
  • Event history and operator log reporting with export to PDF, Crystal Reports, Excel or Word.
  • Local and multi-language support.
  • Support for secured communication between MAXPRO NVR and VMS, server and client.

Product Documentation


Title   Size Date
Data Sheets
MAXPRO NVR Software Data Sheet 444.14 KB 29/09/17
Ordering Information

MAXPRO NVR SOFTWARE
MPNVRSW64 MAXPRO NVR Software – Base Software and License for 64 Channels
MPNVRSW32 MAXPRO NVR Software – Base Software and License for 32 Channels
MPNVRSW16 MAXPRO NVR Software – Base Software and License for 16 Channels
MPNVRSW8 MAXPRO NVR Software – Base Software and License for 8 Channels
MPNVRSW4 MAXPRO NVR Software – Base Software and License for 4 Channels
MAXPRO NVR SOFTWARE – UPGRADE LICENSES
MPNVRSW1UP MAXPRO NVR Software – 1 Channel License Upgrade
MPNVRSW4UP MAXPRO NVR Software – 4 Channel License Upgrade
MPNVRSW8UP MAXPRO NVR Software – 8 Channel License Upgrade
MPNVRSW16UP MAXPRO NVR Software – 16 Channel License Upgrade
MPNVRSW32UP MAXPRO NVR Software – 32 Channel License Upgrade

Product Search

Search by product name