Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Fusion IV Rev C NVR Series
Scalable recording and video management platform

Description

The Fusion IV RevC NVR Series is ideal for video surveillance systems requiring a scalable recording and video management platform for an end-to-end digital system. A single Fusion IV NVR supports simultaneous recording, searching and system management for up to 32 IP cameras and 16 channels of audio. Multiple NVRs can be combined to support a large-scale system deployment for systems requiring recording and management of hundreds of cameras. Central control of Fusion NVR systems and systems operating a mix of NVRs and DVRs is provided by multi-site Fusion Video Management Software (FVMS).

In addition to new system roll-out to realize the benefits of operating a state-of- the-art IP surveillance network, Fusion IV is ideal for upgrading the head-end recording solution of existing systems. This is because Fusion IV supports multiple compression formats, including MJPEG, MPEG4, and H.264, as well as a wide variety of IP camera drivers.

The Fusion IV RevC hardware utilizes powerful processor and memory technology allowing support of multiple simultaneous operations such as live view, playback, PTZ control, recording and interface to custom application software using the Fusion API/SDK. System expansion of recording and management resources has never been easier – by connecting additional Fusion IV NVRs to the local area network with dual onboard Gigabit network connections supported. The front panel provides easy access to the DVD-RW drive, two USB v2.0 port, and six fieldreplaceable hard drives. This provides system engineers a fast, convenient method to expand NVR storage capacity in the field.

Market Opportunities

The continual growth of IP networks across the globe has lead to convergence of many organization’s building security system needs and their IT system security facilities. This has resulted in a strong demand for all-IP end-to-end security system deployment. Fusion IV NVR provides the scalability and operational power to address the needs of a wide variety of applications including large retail, educational, telecommunications sites, and many o t h e r applications.

Features

Hardware

  • IP recording up to 32 channels
  • Megapixel camera support
  • HDMI and DVI-D/VGA ports for local video viewing
  • Internal storage capacity from 2TB to 24 TB
  • Up to 16 audio channels (with supported IP cameras – see specific section in the User Guide for details)
  • PTZ control (with supported IP cameras)
  • DVD-RW, 4x USB 2.0 ports and 2x USB 3.0 ports
  • Dual 10/100/1000 gigabit network cards on board
  • Keyboard control of camera selection and PTZ control
  • Windows® 7 64 bit embedded operating system
Software
  • ONVIF Profile S support
  • HRDP-Fusion mobile App for iPhone/iPod & HRDP- Fusion HD mobile App for iPad and for Android devices are available
  • User software included with each NVR:
    Fusion Server Software - Local user interface
    HFRVS Remote Software - Connect to a single
    NVR HFVMS Remote Management Software - Connect to multiple Fusion NVRs/DVRs and HRDP DVRs
  • Dynamic DNS support
  • Microsoft® Active Directory integration
  • Smart Motion, Preview and Index Searches
  • Integrated camera discovery protocol
  • Integrated access control with WIN-PAK®
  • Powerful API available for third party software integration

Product Documentation


Title   Size Date
Data Sheets
Fusion IV Rev C NVR Series Data Sheet 736.47 KB 05/08/15
Ordering Information

Product Search

Search by product name