Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

MAXPRO NVR Hybrid SE

MAXPRO® NVR Hybrid SE (Standard Edition)
32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)

Description

Honeywell’s MAXPRO® NVR Hybrid SE is an open, flexible and scalable Hybrid (IP and analog) video surveillance system. MAXPRO NVR Hybrid SE utilises Honeywell's HD cameras to offer a powerful high definition IP recording and security monitoring system for small to medium sized installations. It also supports analog cameras, enabling transition by keeping existing analog investment while transitioning to IP. MAXPRO NVR Hybrid SE is an open platform and supports broad third party device integrations with support for PSIA and ONVIF (including Profile S devices) standards, real time streaming protocol (RTSP) standard and native device integrations including 360° camera support.

MAXPRO NVR Hybrid SE provides easy to use desktop clients, web client and mobile apps— MAXPRO Mobile. The Web Client is supported from any standard Mac or PC browser and requires no additional install, provides the value of reduced setup, maintenance and improved compatibility. The interface is simple and intuitive with all the functionality and features that users need for daily surveillance operations, such as live view and playback of recorded video.

MAXPRO NVR Hybrid SE comes pre-installed with all required software and is also pre-licensed for 32 channels. This, along with an easy 3-Click* wizard to live video for auto configuration, makes installing an IP system quick and efficient without requiring any IT expertise. Simple and logical configuration pages make setup a breeze, even for the novice installer.

The MAXPRO NVR Hybrid SE user interface is based on Honeywell’s flagship MAXPRO VMS user interface which offers a feature rich user experience and is common across the MAXPRO NVR family. Utilisation of this familiar interface allows for the “learn one, know them all” concept that allows for familiarity across a broad range of Honeywell products.

MAXPRO NVR Hybrid SE supports simultaneous recording, search, and system management for 32 channels - any combination of either IP cameras (including high definition formats) or up to 16 analog cameras. Multiple MAXPRO Hybrid NVRs and NVRs can be deployed for system expansion using a distributed architecture and integrated with the MAXPRO Viewer multi-site software or MAXPRO VMS enterprise video management system.

MAXPRO NVR Hybrid SE utilises powerful processor and memory technology supporting multiple simultaneous operations such as video recording and video viewing or alarm monitoring on the unit itself without the need for an additional workstation. It also supports remote monitoring. End users can view live video while simultaneously performing searches.

MAXPRO NVR Hybrid SE offers advanced features. Honeywell’s patented Video Surround feature allows for tracking subjects of interest as they move between areas covered by adjacent cameras by simply double-clicking on the panel where the subject is currently visible. Features such as the powerful calendar, preview search options and film strip view allow for rapidly searching video for scenes of interest and then a quick export method transfers video to an authenticated video clip playable through Windows Media player.

*With default settings and in a local area network.

Market Opportunities
The continual growth of IP networks and the demand for high definition video have led to the need for convergence of analog security systems and IP systems for many companies across the globe. This has resulted in a strong demand for a Hybrid (IP and analog) end-to-end security system deployment. MAXPRO NVR Hybrid SE provides an open, flexible and scalable system with operational power to address the needs of a wide variety of applications including education, commercial, retail, healthcare and many other applications. When the need is for an easy to install, simple to use, and feature rich hybrid network video recorder, the solution is MAXPRO NVR Hybrid SE.

Features

Software

  • MAXPRO NVR Hybrid SE allows local or remote operations including live and recorded video monitoring, configuration and system management in a single desktop client interface
  • Support for Web Client on Windows PC (Internet Explorer, Chrome and Firefox browsers) and Mac (Safari browser). Supports live, playback/search of recorded video for up to 1080p resolution on all cameras, taking snapshots and viewing presets for PTZ cameras
  • Support for mobile monitoring clients on iOS and Android with MAXPRO Mobile apps
  • Broad device integrations: Honeywell cameras and encoders, third party devices with support for standards – PSIA and ONVIF (including Profile S devices), RTSP standard and native device integration including 360° camera support
  • Feature-rich, user-friendly Windows based interface to view HD and analog video and configure system settings
  • Easy 3-click wizard to set up the system with auto-configuration and auto-discovery of IP cameras, recording and monitoring configuration – without any IP video expertise
  • Multi-zoom views on HD video. Example: Zoom in on a cash register in one view of the HD camera while at the same time monitoring the cash operator in the zoom out view of the HD camera
  • Ability to investigate events and alarms by simultaneously viewing alarm videos at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, and post-alarm, and also view live video from the camera which triggered the alarm.
  • Enriched video viewing experience through the intuitive video rendering engine that optimises CPU utilization by altering the video frame rate
  • Honeywell’s patented Video Surround feature simplifies the process of tracking subjects through a set of surrounding cameras
  • Create, save and name salvos under My Salvos or Shared Salvos
  • IP and analog PTZ control and digital zoom on fixed cameras. 360° immersive viewing experience providing heightened situational awareness and increased video surveillance coverage
  • Fast search by date/time, time line, time jump, bookmarks, calendar, preview, film strip view and events. Increase productivity with more efficient search/investigation: Get to the relevant video in few clicks without having to review hours of recordings
  • Event history and operator log reporting with export in .pdf, Crystal Reports, Excel or Word
  • Capture and export clips and still images in simple .wmv and .bmp formats. Clips signed with digital signature for authentication
  • Supports multiple client connection to NVR Hybrid Server
  • Separate event video and general recorded video retention times
  • Email notification on camera, system and operator events
  • Role-based operator privileges supporting Windows and local users
  • Flexible Motion detection (VMD) options with Server (Smart VMD) or Camera based motion events support. Reduced false alarms with object based motion detection analytics with Smart VMD
  • Advanced security features with encryption support for communication between desktop client to NVR and secure https login for Web Client
  • Keyboard control with UltraKey Plus and UltraKey Lite over Ethernet
  • Local and multi-language support
  • Multi-site support with MAXPRO Viewer
  • Integration with MAXPRO VMS
  • Integration with WIN-PAK® and Pro-Watch® Access Control Systems

Hardware

  • Record and monitor up to 32 channels with combination of 16 analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ CIF PAL) and 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD per MAXPRO NVR Hybrid SE. Network bandwidth/throughput supported per NVR Hybrid with Incoming: 120 Mbps, Outgoing: 120 Mbps providing a Total: 240 Mbps
  • Supports One-Way Audio (for specific IP cameras) with live and playback on desktop clients for up to 32 IP channels
  • Analog cameras support with 16 looping inputs, 16 IOs and 1 analog PTZ control port on the unit
  • Includes HDMI, DVI-I/VGA ports for single monitor support for local client and spot monitor support for analog cameras
  • MAXPRO NVR Hybrid SE supports displaying 16 cameras at one time, greater numbers of cameras can be displayed by adding additional client workstations
  • 4 removable bays with 1 operating system & storage hard drive and 3 storage only hard drives (optional 1 TB, 2 TB or 3 TB drives). Internal storage capacity from 1 TB to 12 TB
  • Includes dual 1 GB Network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
  • 4U rack mount form factor with locking front bezel. Rack ears included for use with four post racking systems

Product Documentation


Title   Size Date
Data Sheets
MAXPRO® NVR Hybrid SE Data Sheet 2.63 MB 30/04/14
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
A&E Specs
MAXPRO® NVR Hybrid SE A&E Specs 73 KB 03/02/15
Ordering Information

Part No. Description
MAXPRO NVR Hybrid SE
HHSE32C1601T MAXPRO NVR Hybrid SE, 1 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 1x1 TB HD, 3x spare HD slots
HHSE32C1602T MAXPRO NVR Hybrid SE, 2 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 1x2 TB HD, 3x spare HD slots
HHSE32C1603T MAXPRO NVR Hybrid SE, 3 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 1x3 TB HD, 3x spare HD slots
HHSE32C1604TX MAXPRO NVR Hybrid SE, 4 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 2x2 TB HD, 2x spare HD slots
HHSE32C1606TX MAXPRO NVR Hybrid SE, 6 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 2x3 TB HD, 2x spare HD slots
HHSE32C1608TX MAXPRO NVR Hybrid SE, 8 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 4x2 TB HD
HHSE32C1609TX MAXPRO NVR Hybrid SE, 9 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 3x3 TB HD, 1x spare HD slots
HHSE32C1612TX MAXPRO NVR Hybrid SE, 12 TB, 32 channel (Analog + IP) with 16 Analog @ 480CIF, 4x3 TB HD
Accessories
HHSECHD1T 1 TB Upgrade Kit, MAXPRO NVR Hybrid SE
HHSECHD2T 2 TB Upgrade Kit, MAXPRO NVR Hybrid SE
HHSECHD3T 3 TB Upgrade Kit, MAXPRO NVR Hybrid SE
MAXPRO NVR Hybrid SE - Part Number Lookup

Product Search

Search by product name