Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

enterprise

Enterprise DVR Series
Digital Enterprise System

Description

Digital Enterprise System

Features

  • Pentaplex operation that allows real-time recording/recording playback/live viewing/video archiving/simultaneous video and audio transmission
  • 960 fps per DVR
  • Stereo audio inputs for each channel (model dependent)
  • 352 x 240 CIF and 720 x 480 4CIF resolution (model dependent)
  • Variable bit rating settings up to 5M bit/second individual resolution and bit rate settings per camera
  • Pre-and-post alarm recording
  • Video motion detection
  • Schedule/event/motion detection

Product Documentation


Title   Size Date
Ordering Information

Product Search

Search by product name