Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Performance Series IP NVR

Performance Series IP NVRs
4, 8 & 16 Channel PoE Embedded NVRs

Description

Introducing Honeywell’s Performance Series IP 1080p NVRs, our newest affordable, fully featured IP NVRs. Choose a 4, 8 or 16 channel NVR, with the ability to expands to up to 12 TB* internal storage, for an ideal and flexible solution to fit your surveillance situation.

Fully-featured NVRs

  • High decoding capability for full HD viewing and recording.
  • View up to 16 channels simultaneously on your monitor (depending on your model).
  • Up to 8 channels live view and play back at full frame rate 1080p resolution.
  • Up to 16 channels recording at full frame rate 1080p , 3MP or 5MP resolution at a maximum of 8Mbps per channel.

Easy to Use

  • The Quick wizard and full PoE support make setup fast and easy.
  • Quick physical installation with the help of a simple NVR design and easy-tounderstand quick installation guides.
  • Simple remote configuration and firmware updating through Honeywell Viewer web client and the Honeywell Config tool.

Convenient, Flexible Storage Options

  • Internal storage supports two HDDs up to 12 TB (6TB each)*.
  • Store videos and snapshots to external storage such as the client’s PC, through the Internet connection.
  • Store videos and snapshots to an external network storage server such as an FTP site.
  • Store videos and snapshots to a USB memory device.

Dynamic, Accessible Monitoring

  • Monitor from anywhere using the mobile apps for both Apple ® and Android ™ devices (smartphones, tablet computers, and laptops).
  • Password-protected access to the NVR’s video and network setup.

Privacy Masking

  • Conceal up to 4 areas of a scene from viewing and recording.

Market Opportunities

  • The flexible storage options of the Performance Series IP Embedded NVRs make these NVRs perfect for a wide range of security applications.

*See User Guide for compatible HDD listings.

Features

  • H.264/MJPEG dual codec decoding
  • HDMI/VGA simultaneous video output
  • Supports up to 4 alarm input channels and 2 alarm relay output channels (model dependent)
  • UL listed
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering.
  • Supports sending notifications through email, FTP and/or HTTP
  • Supports uploading still images at the time of the event through email and/or FTP
  • Supports recording a video clip of events for distribution
  • Supports visual or auditory notifications (a flashing light, a bell, or a siren)

Product Documentation


Title   Size Date
Data Sheets
Data Sheet - Performance Series IP Embedded NVRS 149.8 KB 06/02/17
Other Resources
Performance IP Series Quick Reference Guide 99.65 KB 06/02/17
Ordering Information

Model Number Description
HEN04102 H.264 4CH NVR, no HDD, 4 PoE
HEN04112 H.264 4CH NVR 1 TB, 4 PoE
HEN04122 H.264 4CH NVR 2 TB, 4 PoE
HEN08102 H.264 8CH NVR, no HDD, 8 PoE
HEN08112 H.264 8CH NVR 1 TB, 8 PoE
HEN08122 H.264 8CH NVR 2 TB, 8 PoE
HEN08142 H.264 8CH NVR 4 TB, 8 PoE
HEN16102 H.264 16CH NVR , no HDD, 16 PoE
HEN16122 H.264 16CH NVR 2 TB, 16 PoE
HEN16142 H.264 16CH NVR 4 TB, 16 PoE
HEN16162 H.264 16CH NVR 6 TB, 16 PoE

NOTE: Honeywell reserves the right, without notification, to make changes in product design or specifications.

Product Search

Search by product name