Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Performance Series IP Embedded NVR Kits

Performance Series IP Embedded NVR Kits
3 Megapixel Full HD IP Cameras and 4 channel embedded NVR

Description

Introducing the new Performance Series IP embedded NVR kits from Honeywell. The kits feature 3 Megapixel Full HD IR-illuminated IP66-rated cameras, and an embedded NVR with a user-friendly set-up and configuration wizard that takes you to live video in minutes. You have a choice of a 1 or 2 TB embedded NVR (Field upgradeable up to 12TB* storage max) and 4 IP ball cameras OR 4 IP bullet cameras. These bundled kits offer the perfect economical and flexible solution for small to medium sized businesses.

Fully-featured NVRs

  • High decoding capability for full HD viewing and recording.
  • View up to four channels simultaneously on your monitor.
  • All channels live view and play back at 1080p @ full frame rate and 3MP @ 20 frames per second.
  • Bidirectional audio communication for the NVR.

Fully-featured Cameras

  • IR LEDs facilitate recording in dimly lit or nighttime scenes.
  • Waterproof (IP66) camera housings are perfect for outdoor installations.
  • Camera configurations to improve image quality and reduce image size, and to detect and respond to alarm events.
  • 1/3” 3MP sensor, no distortion of image in 16:9 display, 12.5% more pixel density than conventional 3MP 4:3 cameras

Easy to Use

  • The Quick wizard and PoE support of plug-and-play makes setup fast and easy.
  • Physical installation within minutes with the help of comprehensive and easy-to-understand quick installation guides for the NVR and IP cameras.

Convenient, Flexible Storage Options

  • Internal storage supports two HDDs up to 12 TB (6 TB each).*
  • Store videos and snapshots to external storage, such as the client 's PC, over the Internet.
  • Store videos and snapshots to an external network storage server such as an FTP site.
  • Store videos and snapshots to a USB memory device.

Dynamic, Accessible Monitoring

  • Monitor from anywhere using the mobile apps for Apple and Android smartphones, tablet computers, and laptops.

Privacy Masking

  • Conceal up to 4 areas of a scene from viewing and recording.

Safety Features

  • Configurable motion detection and camera tamper detection settings, including configurable alarm alerts, such as automatic emails (with attached video or snapshot) and automatic alerts (such as buzzers or flashing lights).
  • Remote configuration and firmware updating through Honeywell Viewer web client and the Honeywell Config tool. Password-protected access to the camera’s and NVR’s video and network setup.

Market Opportunities

  • The flexible storage options of the Performance Series IP Embedded NVR plus thefully-featured IP IR cameras make this kit perfect for many security applications.

Features

Camera Features

  • 30 fps @ 1080p (1920x1080) or 20 fps @ 3MP (2304x1296) 16:9 display
  • True Day/Night mode with Smart IR Technology
  • UL listed
  • 3.6mm F 2.1 fixed lens (Bullet), 2.8mm F 2.1 fixed lens (Ball Camera)

NVR Features

  • H.264/MJPEG dual codec decoding
  • HDMI / VGA simultaneous video output
  • 4/8/16 channels
  • Supports 4 channels of alarm input and 2 channels of alarm relay output
  • Supports IE, Safari, Chrome, Firefox
  • UL listed

Immediately Detect and Respond to Events

The Performance Series IP NVR/Cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, a network failure and/or tampering. Automated responses include:

  • Sending a notification through email, FTP and/ or HTTP.
  • Uploading still images at the time of the event through email and/or FTP.
  • Recording a video clip of the event to the client’s PC or network-attached storage.
  • Enabling a visual or auditory notification (a flashing light, bell or siren).

Product Documentation


Title   Size Date
Data Sheets
Data Sheet - Performance Series IP Embedded NVR Kits 340.15 KB 06/02/17
Manuals
Manual - Embedded NVR QIG 15.07 MB 09/09/14
A&E Specs
Performance Series IP A&E Specs 35.08 KB 03/09/14
Ordering Information

Model Number Description
HEN04102EB H.264 4CH NVR, no HDD and 4 pcs H.264 3MP IR BALL Camera
HEN04112EB H.264 1080p 4CH NVR 1TB AND 4 pcs H.264 3MP IR BALL Cameras
HEN04122EB H.264 1080p 4CH NVR 2TB AND 4 pcs H.264 3MP IR BALL Cameras
HEN04102BB H.264 4CH NVR, no HDD and 4 pcs H.264 3MP IR BULLET Cameras
HEN04112BB H.264 1080p 4CH NVR 1TB AND 4 pcs H.264 3MP IR BULLET Cameras
HEN04122BB H.264 1080p 4CH NVR 2TB AND 4 pcs H.264 3MP IR BULLET Cameras
 
ACCESSORIES
HE-JBX In-ceiling Mount, Back Box (for Ball Camera)

NOTE: Honeywell reserves the right, without notification, to make changes in product design or specifications.

Product Search

Search by product name