Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HEN08104_uk_pr.jpg

HEN08104/HEN08144 /HEN16104/HEN16144 HEN16184/HEN32104 /HEN321124
Focus 4K Embedded NVRs - 8-/16-/32-Channel 4K, 0/4/8/12 TB

Description

Introducing Honeywell’s Focus 4K Embedded NVRs, our newest affordable, fully featured NVRs offering Ultra HD 4K video resolution. Choose an 8-, 16-, or 32-channel NVR, with multiple hard drive options plus the ability to expand to up to 16 TB of internal storage, for an ideal and flexible solution to fit your surveillance situation.

Fully-featured NVRs

  • High decoding capability for Ultra 4K HD viewing and recording
  • View 4/8/16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model)
  • Up to 12 MP (4K) resolution live view, preview and playback
  • Up to 16 channels at 1080p H.265/H.264 decoding
  • De-warp fisheye camera video in local and web user interface for 360 degree situational awareness

Dynamic, Accessible Monitoring

  • Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
  • Protect the NVR's video and network setup with passwordprotected access
  • Conceal up to 4 areas of a scene from viewing and recording

Convenient, Flexible Storage Options

  • Internal storage supports 2 HDDs expandable up to 16 TB (8 TB each)
  • Store video clips and snapshots to external storage, such as the client’s PC, through the Internet connection
  • Store video clips and snapshots to external network storage servers, such as an FTP site
  • Store video clips and snapshots to a USB memory device

Easy to Use

  • The Quick wizard and PoE support (for up to 8/16 channels) make setup fast and easy
  • Quick physical installation with the help of a simple NVR design and easy-to-understand quick installation guides
  • Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool

Market Opportunities
The flexible storage options and high recording and networking performance of the Focus 4K Embedded NVRs make these NVRs perfect for a wide range of security applications.

Features

  • H.265/H.264/MJPEG/MPEG4 codec decoding
  • HDMI/VGA simultaneous video output
  • UL listed
  • Supports up to 4 alarm input channels and 2 alarm relay output channels
  • Supports sending notifications through email, FTP, and/or HTTP
  • Supports recording a video clip of events for distribution
  • Supports uploading still images at the time of the event through email and/or FTP
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
  • Maximum incoming bandwidth of 320 Mbps
  • Supports visual or auditory notifications (a flashing light, bell, or siren)
  • Supports fisheye video de-warping in local and web user interface

Product Documentation


Title   Size Date
Data Sheets
HEN08104/HEN08144 /HEN16104/HEN16144 HEN16184/HEN32104 /HEN321124 Datasheet 1.61 MB 06/07/17
A&E Specs
HDZP252DI 1080p IP PTZ Camera A&E Specs 119.52 KB 12/07/17
Ordering Information

Model Number Description
HEN08104 NVR, 8-Channel, H.265, 4K 12 MP, 2 SATA, 8 PoE, 240 fps, 0 TB
HEN08144 NVR, 8-Channel, H.265, 4K 12 MP, 2 SATA, 8 PoE, 240 fps, 4 TB
HEN16104 NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 0 TB
HEN16144 NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 4 TB
HEN16184 NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 8 TB
HEN32104 NVR, 32-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 960 fps, 0 TB

Product Search

Search by product name