Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Embedded NVRs
Embedded NVRs  

Performance Series IP kits from Honeywell. The kits feature 1080p IR-illuminated, IP66-rated cameras, and an embedded NVR with a user-friendly set-up and configuration wizard that takes you to live video in minutes. These bundled kits offer the perfect economical and flexible solution for small to medium sized businesses.



HEN08104/HEN08144 /HEN16104/HEN16144 HEN16184/HEN32104 /HEN321124 - Focus 4K Embedded NVRs - 8-/16-/32-Channel 4K, 0/4/8/12 TB

HEN16304/HEN16384/HEN32304/
HEN32384/HEN323164/HEN64304/
HEN643164/HEN643324/HEN643484
- Focus 4K Embedded NVRs - 16-/32-/64-Channel 4K, 0/8/16/32/48 TB

HEN16204/HEN16284 /HEN32204/HEN32284 HEN322164/HEN64204 - Focus 4K Embedded NVRs - 16-/32-/64-Channel 4K, 0/8/16 TB

Performance Series IP Embedded NVR Kits - 3 Megapixel Full HD IP Cameras and 4 channel embedded NVR

Performance Series IP NVRs - 4, 8 & 16 Channel PoE Embedded NVRs

Product Search

Search by product name