Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H4D Series S

H4D Series S
equIP® Series S 1080p / 3 MP / 5 MP True Day/Night H.264 Rugged Indoor/Outdoor Minidome IP Camera

Description

Honeywell’s H.264 rugged indoor/outdoor H4D Series S cameras offer high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S) compliance ensures hassle-free, flexible system integration.

Choose the Resolution That’s Right for Your Application

  • 1080p, 3 megapixel and 5 megapixel models
  • Quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/MJPEG).
  • Configurable resolution and frame rate for each selected H.264 stream.

Maximize Bandwidth without Losing Image Quality

  • Highly efficient H.264 video compression.
  • 3DNR (Digital Noise Reduction) and proprietary SPQ (Smart Picture Quality) provide significant storage savings without sacrificing image quality in low light.
  • CMOS progressive scan imager ensures accurate colour rendition through a wide variety of lighting conditions.

P-Iris Control Improves Contrast and Clarity

  • The P-Iris setting keeps both close and distant objects in the scene in focus simultaneously, even in changing lighting conditions.

Onboard Video Storage

  • Up to 32 GB microSDHC (Class 10) support. Card not included.

Privacy Masking

  • Conceal up to 5 areas of a scene from viewing and recording.

Time is Money—Installation and Upgrading Made Easy

  • Camera and lens integrated in a compact, single-piece unit.
  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring. 12 V DC or 24 V AC inputs where PoE power is unavailable.
  • Remote configuration, auto focus and motorized zoom adjustments, and firmware updating through Honeywell Viewer web client or from an NVR/DVR. Password-protected access to the camera’s video and network setup.
  • Export/import of configuration facilitates quick rollout of multiple cameras.

Market Opportunities
The H4D Series S cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth. The H4D Series S cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Its discreet, vandal-resistant (IK10), outdoor design provides maximum protection against dust, dirt and water and provides optimum performance for both indoor and outdoor applications.

Features

  • Up to 25 fps (30 fps for NTSC) progressive scan
  • True day/night, 3–9 mm (F1.2) MFZ lens with removable IR cut filter. H4D5S2X lens is 5-9 mm (F1.5) when set to 5 MP resolution
  • Up to x8 digital zoom
  • Supports both dynamic and static IP addresses and APIPA auto-IP addressing
  • Vandal-resistant rugged polycarbonate dome (IK10)
  • Camera tamper detection and video motion detection
  • Date and time stamp embedded in video stream
  • Configurable user privileges for simple viewing or administrator control and setup of functions
  • Built-in heater for cold climates (requires 12 V DC or 24 V AC)
  • Input (x1) and output (x1) alarm contacts
  • Bi-directional audio communication
  • IP66 enclosure ingress rating

Product Documentation


Title   Size Date
Data Sheets
H3S, H4S Series S Housing Mounts Datasheet 364.51 KB 16/06/14
H4D Series S Datasheet 545.7 KB 16/06/14
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
H4D2S2(X) A&E Specs 39.12 KB 03/02/15
H4D3S2(X) A&E Specs 39.81 KB 03/02/15
H4D5S2(X) A&E Specs 39.93 KB 03/02/15
Ordering Information

Model Number 1080p 3 MP 5 MP TDN P-IRIS PAL
H4D2S2X X     X X PAL
H4D3S2X   X   X X PAL
H4D5S2X     X X X PAL

Product Search

Search by product name

 

Support Materials

H4D Series S Dimensions