Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H4W1F

H4W1F1X
ONVIF - equIP® Series Wide Dynamic 720p True Day/Night H.264 Rugged Indoor/Outdoor Minidome IP Camera

Description

Honeywell’s latest addition to the equIP® Series of IP-based products, the H4W1F1X is a high definition, Wide Dynamic, True Day/Night rugged indoor/outdoor fixed minidome network camera. This ultra compact and vandal-resistant camera provides extremely crisp images at minimal bandwidth. The H4W1F1X provides 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The 1/3" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. The H4W1F1X also supports the ONVIF specification for interoperability between network video products.

The H4W1F1X integrates a camera and lens in an ultra compact, single piece, tamper-proof unit for fast and easy installation in any application. The camera comes complete with surface and flush mounting options. Wall and pendant mount kits are also available.

In addition to the low light colour performance, the camera will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low light surveillance with exceptional monochrome images. In high contrast lighting conditions, the H4W1F1X delivers higher quality images and significantly better dynamic range (>100 dB) than conventional IP cameras. Designed for environments with difficult lighting, the H4W1F1X camera offers a unique solution to capture the whole picture regardless of lighting condition or application.

A 3D axis gimbal capable of 360º of pan, 180º of tilt and 360º of horizontal rotation simplifies mechanical camera adjustment. The Vari-focal Auto Iris (VFAI) lens allows the field of view to be adjusted to suit the scene requirements.

A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most NVR setup utilities.

The H4W1F1X supports dual video streams and multiple compression formats with rates up to 25 frames per second (30 fps for NTSC systems). The compression parameters for the two video steams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The H4W1F1X features analogue video out for aiming and focusing during setup.

With built-in low current Power over Ethernet (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE is not available, the unit can also be powered directly from 24V AC.

Market Opportunities
The H4W1F1X is perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the H4W1F1X can be retrofitted on many existing NVR installations without requiring additional storage. Its discreet, vandal-resistant, outdoor design provides maximum protection against dust, dirt and water and provides optimum performance for both indoor and outdoor applications.

Features

  • Outstanding image quality, 720p (1280 × 720) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • True Day/Night, 3.3-12 mm VFAI lens with mechanical IR cut filter
  • Dynamic Range: 115dB
  • Camera tamper detection
  • Video motion detection
  • Wall and pendant mount kit available
  • NTP time synchronisation support
  • ONVIF support
  • Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Date/time stamp embedded into video stream
  • Multiple browser support
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Choice of 24V AC or PoE IEEE 802.3af power inputs
  • Supports input and output alarm contacts
  • Supports bidirectional audio
  • Rugged polycarbonate dome
  • IP66

Product Documentation


Title   Size Date
Data Sheets
H4W1F1X Datasheet 505.15 KB 21/05/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
H4W1F(X) A&E Specs 36.1 KB 03/02/15
Ordering Information

Part No. Description
H4W1F1X
Network TDN Rugged Fixed Minidome Camera, 1/3" Progressive Scan, CMOS, Wide Dynamic 720p Resolution, 3.3-12 mm VFAI, 24 V AC or PoE IEEE 802.3af, H.264, PAL

Product Search

Search by product name