Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H4D1F

H4D1F1X
ONVIF - equIP® Series 720p VFAI Lens True Day/Night H.264 Rugged Indoor/Outdoor Minidome IP Camera

Description

Honeywell’s latest addition to the equIP® Series of IP-based products, the H4D1F is a high definition, True Day/Night rugged indoor/outdoor fixed minidome network camera. This ultra compact and IK10 rated vandal-resistant camera provides extremely crisp images at minimal bandwidth. The H4D1F provides 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The 1/4" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. The H4D1F also supports the ONVIF specification for interoperability between network video products.

The H4D1F integrates a camera and lens in an ultra compact, single piece, vandal-resistant unit for fast and easy installation in any application. The camera comes complete with surface and flush mounting options. Wall and pendant mount kits are also available.

In addition to the low light colour performance, the camera will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low light surveillance with exceptional monochrome images.

A 3-D axis gimbal capable of 360º of pan, 180º of tilt and 360º of horizontal rotation simplifies mechanical camera adjustment. The Vari-focal Auto Iris lens allows the field of view to be adjusted to suit the scene requirements.

A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR setup utilities.

The H4D1F supports dual video streams and multiple compression formats with rates up to 25 frames per second (30 fps for NTSC systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The H4D1F features analogue video out for aiming and focusing during setup.

With built-in low current Power over Ethernet (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE support does not exist, the unit can also be powered directly from 24V AC.

Market Opportunities
The H4D1F is perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the H4D1F can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Its discreet, vandal-resistant (IK10 rating), outdoor design provides maximum protection against dust, dirt and water, and provides optimum performance for both indoor and outdoor applications.

Features

  • Outstanding image quality, 720p (1280 x 720) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • True Day/Night, 3.3-12 mm VFAI lens with removable IR cut filter
  • Wide angle and zoom lens options available
  • Camera tamper detection
  • Video motion detection
  • NTP time synchronisation support
  • Wall and pendant mount kits available
  • ONVIF support
  • Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Date/time stamp embedded into video stream
  • Multiple browser support
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Choice of 24V AC or PoE IEEE 802.3af power inputs
  • Supports input and output alarm contacts
  • Supports bidirectional audio
  • Rugged polycarbonate dome
  • IP66
  • Vandal resistant IK10 rating

Product Documentation


Title   Size Date
Data Sheets
H4D1F1X Datasheet 440.23 KB 08/11/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
H4D1F(X) A&E Specs 36.52 KB 03/02/15
Ordering Information

Part No. Description
H4D1F1X Network TDN Rugged Fixed Minidome Camera, 1/4" Progressive Scan, CMOS, 720p Resolution, 3.3-12 mm VFAI, 24 V AC or PoE IEEE 802.3af, H.264, PAL
H4D1F2X Network TDN Rugged Fixed Minidome Camera, 1/4" Progressive Scan, CMOS, 720p Resolution, 2.5-6 mm VFAI, 24 V AC or PoE IEEE 802.3af, H.264, PAL
H4D1F3X Network TDN Rugged Fixed Minidome Camera, 1/4" Progressive Scan, CMOS, 720p Resolution, 10-28 mm VFAI, 24 V AC or PoE IEEE 802.3af, H.264, PAL

Product Search

Search by product name