Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H4L6GR2_pr_uk.jpg

H4L6GR2
6 MP IR Dome Camera

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of 4K Ultra HD IP cameras, 1080p IP PTZ cameras, and HD IP cameras. The Honeywell cameras, including rugged bullet, fisheye, indoor and outdoor domes, and box cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission—and they install easily too!

Market Opportunities
These fully featured attractive cameras are perfect for any type of security installation, from complete area coverage with PTZ, fisheye and multi-image cameras to high resolution True Day/Night indoor/outdoor cameras for any scenario. The equIP Series provides excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water (outdoor models). Boasting sleek, modern designs and offering up to 4K high definition images, these cameras are suited for a wide range of security applications.

Features

These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design, the cameras are suited for a wide range of applications.

  • 1/1.8" 6MP progressive scan imager
  • Embedded Analytics: Face detection, Audio detection, Video tampering, Motion detection, Scene change, People counting
  • Advanced Analytics: ADPRO Intrusion Trace, ADPRO Loiter Trace analytics, additional Xtralis license application required
  • Ultra-low light performance
  • 50 m (164') IR distance, depending on scene reflectance
  • True WDR: up to 140 dB
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • Up to 6 MP resolution at 1- 25/30 fps
  • 4.1-16.4mm F1.53 Motorized focus and zoom lens (107°-35° angle view)
  • Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
  • Corridor mode viewing capability
  • On board camera storage: up to 128 GB micro SD card (not included)
  • ONVIF profile S, G and Q compliant

Product Documentation


Title   Size Date
Data Sheets
equIP range datasheet 1.26 MB 26/09/17
H4L6GR2 6MP IP Dome Camera Data Sheet 1010.68 KB 27/09/17
Mounting brackets datasheets 477.31 KB 26/09/17
A&E Specs
H4L6GR2 A&E Specs 44.52 KB 27/09/17
Ordering Information

Part No. Description
H4L6GR2 Network TDN Superior HD IR Rugged Dome Camera, 1/1.8" CMOS, 6 MP, 4.1–16.4 mm / F1.53, MFZ, PoE+, H.265

Product Search

Search by product name

 

Support Materials

H4L6GR2 Dimensions