Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H4D8GR1_pr_uk.jpg

H4D8PR1
8 MP (4K) IR Minidome IP Cameras

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of 4K Ultra HD IP cameras. The Honeywell outdoor TDN Ultra HD IR mini dome cameras offer incomparable picture clarity, hasslefree flexible system integration, and secure data transmission—and they install easily too!

Ultra HD 4K Image Quality

  • Ultra HD 12 MP (4K) 20 fps image with a 1/1.7” 12 megapixel progressive scan CMOS or full HD 8 MP 25/30 fps image
  • Digital WDR (DWDR) ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear black-andwhite images at night using a removable IR cut filter
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 Profile codec

Flexible Surveillance Solution

  • 4.1–12.8 mm, F1.53, motorized focus/zoom lens
  • H.265, H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 45 m (145 ft) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Waterproof (IP67) and IK10 impact-resistant camera housing
  • –40°C to 60°C (–40°F to 140°F) working temperature
  • ONVIF Profile S and G compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing NVR installations without requiring additional storage

Easy to Install and Use

  • Built-in PoE+ (Power over Ethernet 802.3at) eliminates separate power supply and associated wiring; 24 V AC/12 V DC inputs where PoE power is unavailable
  • Remote configuration, motorized zoom adjustments and auto focus through web client or from the NVR
  • Included accessories: security screw driver, 4S mount adapter, rubber gasket, and conduit adapter

Onboard Video Storage
Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Market Opportunities
These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering 4K high definition images, the cameras are suited for a wide range of applications.

Features

  • Ultra HD 4K/12 MP resolution at 20 fps or 8 MP at 25/30 fps
  • Up to triple stream support
  • 45 m (145 ft) IR distance, depending on scene reflectance
  • 1/1.7” 12 megapixel progressive scan CMOS imager
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Digital WDR
  • Choice of 24 V AC, 12 V DC or PoE+ (802.3at) power inputs
  • 4.1–12.8 mm, F1.53, motorized focus and zoom lens
  • Rugged outdoor housing with IP67 ingress protection rating and IK10 impact resistance rating
  • Corridor mode viewing capability
  • Onboard camera storage up to 128 GB microSD card (not included)
  • ONVIF profile S and G compliant
  • Built-in cyber security hardware chipset
  • Global language support with QIGs, Web GUI, and online help in 15 languages

Product Documentation


Title   Size Date
Data Sheets
H4D8PR1 Datasheet 380.44 KB 05/07/17
A&E Specs
H4D8PR1 4K IP Minidome camera A&E Spec 88.74 KB 12/07/17
Ordering Information

HONEYWELL DEVICE INTEGRATION
MAXPRO® NVR FAMILY Entry to Enterprise Level Network Video Recorders
(version 4.0 and greater)
MAXPRO® VMS FAMILY Entry to Enterprise Level Network Video VMS
(version R410 and greater)
DVM DVM R600.1 SP1
HUS HUS 5.1
CAMERAS
H4D8GR1 Network TDN Ultra 4K HD IR Rugged Dome Camera, 1/1.7”
CMOS, 12 MP, 4.1–12.8 mm MFZ, 3 IR LEDs, PoE+, H.265

Product Search

Search by product name

 

Support Materials

H4D8PR1 Dimensions