Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HFD5PR1_uk_pr.jpg

HFD5PR1
5 Megapixel Fisheye IP Cameras

Description

Honeywell is taking quality and reliability to the next level with the new Performance Series fisheye IP cameras. The Honeywell Day/Night superior HD fisheye IP cameras offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission—and they install easily too!

Superior Image Quality

  • Full HD 5 megapixel 12 fps image with a 1/3" 5 megapixel sensor
  • Digital WDR (DWDR) ensures glare-free images
  • Electronic Day/Night provides vivid color images by day and clear black-and-white images at night
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 Profile codec

Flexible Surveillance Solution

  • 1.42 mm, F2.6, fixed fisheye lens
  • H.264 and MJPEG codec, dual stream support
  • –30°C to 40°C (–22°F to 104°F) working temperature
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing NVR installations without requiring additional storage

Easy to Install and Use

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 12 VDC input where PoE power is unavailable
  • Remote configuration through web client or from the NVR
  • Included accessories: security screw driver, mounting screws, drywall anchors, mounting template, and water-proof joint for network cable

Onboard Video Storage

  • Supports up to 64 GB microSDHC card for local video storage when the network is interrupted

Market Opportunities
These fully featured attractive cameras are perfect for indoor installations that require excellent picture quality at minimal bandwidth while offering multiple display and installation mode options. Boasting a sleek modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.

Features

  • Superior HD 5 MP resolution at 12 fps
  • Up to dual stream support
  • Widest horizontal angle of view at 185°
  • 1/3" 5 MP progressive scan imager
  • Excellent low light performance with down to 0.0001 lux BW
  • Digital WDR
  • 1.42 mm, F2.6, fixed fisheye lens
  • Image dewarping and embedded PTZ controls for full monitoring of the entire 360° fisheye view
  • Choice of 12 VDC or PoE (802.3af) power inputs
  • On board camera storage: up to 64 GB microSD card
  • Global language support with 12 languages for all QIGs, and 2 languages for the Web GUI

Product Documentation


Title   Size Date
Data Sheets
HFD5PR1 Datasheet 434.91 KB 19/10/17
A&E Specs
Performance Series 5 MP IP Fisheye Camera A&E Spec 89.54 KB 12/07/17
Ordering Information

Model Number Description
HFD5PR1 Network DN Superior HD Rugged Fisheye Camera, 1/3" CMOS, 5 MP, 1.42 mm Fixed Fisheye Lens, PoE, H.264

Product Search

Search by product name

 

Support Materials

HFD5PR1 Dimensions