Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDZ SERIES – 1080P HD IP PTZ DOMES

HDZ Series - 1080p HD IP PTZ Domes - 22x Zoom
Indoor and Outdoor PTZ Network Cameras with Wide Dynamic Range

Description

The latest additions to the HDZ series are True Day/Night PTZ camera that provide crisp video up to 2 million effective pixels and up to 22x optical zoom for continuous surveillance indoor and out.

Key Highlights
  • When failure is not an option, be assured that you have continuous video footage, even in the unlikely event of a network crash using the HDZ’s onboard camera storage option
  • Stay focused – operators can more easily see continuous detail of potential events using the intuitive multi-level autofocus menu options on the HDZ22
  • Save time and costs on every installation by eliminating the need for electrician intervention using high power POE++

Features

  • 22x optical zoom/12x Digital Zoom
  • On board camera storage – MicroSD card support (up to 64 GB; onlyapplied on SanDisk SDXC 64 GB)
  • Up to 25 fps at 1080p (30 fps forNTSC); Up to 50 fps at 720p (60 fpsNTSC) progressive scan
  • True Wide Dynamic Range
  • ONVIF Profile S compatible
  • Supports both dynamic and static IP addresses
  • Electronic image stabiliser (EIS)
  • P-Iris mode
  • Wide range of mounting optionsavailable (1.5" NPT)
  • High preset speed up to 400°/sec
  • Multiple selectable compressionformats (H.264/MJPEG)
  • Choice of 24 V AC or PoE powerinputs
  • - Indoor: 24 V AC or PoE+ (25.5 W) power inputs
    - Outdoor: 24 V AC or PoE++ (60 W) power inputs
  • IK10 impact/vandal resistant acrylic —both indoor and outdoor
  • Wide operating temperature rangefrom-45oC to 55oC with integratedheater/blower

Product Documentation


Title   Size Date
Data Sheets
Datasheet - HDZ Series - 1080p HD IP PTZ Domes - 22x Zoom 909.44 KB 24/09/15
Brochures
HDZ Family Brochure 1.75 MB 06/07/15
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
Manuals
HDZ Series - 1080p HD IP PTZ Domes - 22x Zoom - Quick install guide 531.79 KB 06/07/15
HDZ Series - 1080p HD IP PTZ Domes Quick Reference Guide 536.3 KB 16/07/15
HDZ Series - IP PTZ Domes User Manual 8.54 MB 22/10/14
Other Resources
Integrated IP Video Quick Reference Guide 574.41 KB 14/11/17
A&E Specs
HDZ Series - 1080p HD IP PTZ Domes - 22x Zoom - A&E Specification 48.78 KB 06/07/15
Ordering Information

Part No. Description
HDZ22HDX Network TDN Indoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 94.6 mm Lens, 22x Zoom, H.264, PAL, micro SD Compatible (Supports up to 64 GB cards)
HDZ22HDEX Network TDN Outdoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 94.6 mm Lens, 22x Zoom, H.264, PAL, micro SD Compatible (Supports up to 64 GB cards)
HDZ22HD Network TDN Indoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 94.6 mm Lens, 22x Zoom, H.264, NTSC, micro SD Compatible (Supports up to 64 GB cards)
HDZ22HDE Network TDN Outdoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 94.6 mm Lens, 22x Zoom, H.264, NTSC, micro SD Compatible (Supports up to 64 GB cards)

Product Search

Search by product name