Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDZ Series

HDZ Series - 1080P HD IP PTZ Domes
True Day/Night 30X Zoom Indoor/Outdoor Network Cameras

Description

Honeywell’s latest addition to the HDZ Series of IP-based products, the high definition, True Day/Night HDZ PTZ cameras provide extremely crisp video up to 2 million effective pixels and up to 30x optical zoom for continuous surveillance in both outdoor and indoor applications.

HDZ provides 1080p (1920 x 1080) resolution at full frame rate, a 360° continuous rotation function and a zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/2.8" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. HDZ also supports the ONVIF Profile S specification for interoperability between network video products.

Installing the indoor or outdoor model is fast and simple. HDZ supports Power over Ethernet (+/PoE++) or 24V AC to power the unit. In the event of a network failure, HDZ has the option to record captured video to a Micro SDHC (card not included), providing an additional level of security to the user. HDZ is also equipped with True Wide Dynamic Range True (WDR), which is ideal for environments with high contrast and changing light conditions.

The HDZ Series outdoor camera includes an integrated heater/blower and is housed in an IK10 Impact Resistant/IP66 rated tamper-resistant dome to prevent the camera from impact and damage by ingress of dust, heavy rain and extended operating temperatures.

HDZ supports quad video streams and features multiple compression formats (H.264/MJPEG) with rates up to 25 frames per second at 1080p (30 fps for NTSC systems) or 50 fps at 720p (60 fps for NTSC systems). The digital compression parameters for the four video streams are independently configurable.

Market Opportunities
The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roads, airports, government facilities, schools and campuses, casinos, industrial environments and anywhere detailed surveillance is essential.

Features

  • 30x optical zoom/12X Digital Zoom
  • On board camera storage – Micro SDHC card support (up to 64GB; only applied on SanDisk SDXC 64 GB)
  • Up to 25 fps at 1080p (30 fps for NTSC); Up to 50 fps at 720p (60 fps NTSC) progressive scan
  • True Wide Dynamic Range
  • ONVIF Profile S compatible
  • Supports both dynamic and static IP addresses
  • Electronic image stabiliser (EIS)
  • P-Iris mode
  • Wide range of mounting options available (1.5” NPT)
  • High preset speed up to 400°/sec
  • Multiple selectable compression formats (H.264/MJPEG)
  • Choice of 24 VAC or PoE power inputs
    - Indoor: 24 V AC or PoE+ (25.5 W) power inputs
    - Outdoor: 24 V AC or PoE++ (60 W) power inputs
  • IK10 impact/vandal resistant acrylic — both indoor and outdoor

Product Documentation


Title   Size Date
Data Sheets
HDZ Series - 1080P HD IP PTZ Domes Datasheet 837.86 KB 24/09/15
Brochures
HDZ Family Brochure 1.75 MB 06/07/15
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
Manuals
HDZ Series - 1080p HD IP PTZ Domes Quick Reference Guide 536.3 KB 16/07/15
HDZ Series - IP PTZ Domes Quick Install Guide 531.79 KB 04/01/16
HDZ Series - IP PTZ Domes User Manual 8.54 MB 22/10/14
A&E Specs
HDZ IP PTZ Series A&E Specs 53.36 KB 03/02/15
Ordering Information

Part No. Description
HDZ30HD Network TDN Indoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 129 mm Lens, 30X Zoom, H.264, PAL/NTSC, microSDHC Compatible (Supports up to 64 GB cards)
HDZ30HDE Network TDN Outdoor Pendant PTZ Dome, 1080p Resolution, 4.3 – 129 mm Lens, 30X Zoom, H.264, PAL/NTSC, microSDHC Compatible (Supports up to 64 GB cards)

View the Video

HDZ IP PTZ Camera - Click to view the video

Product Search

Search by product name

 

Support Materials

System Diagram
Dimensions