Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDZ Series - Standard Definition IP PTZ Domes

HDZ Series - Standard definition IP PTZ Domes
SD Indoor and Outdoor PTZ Network Cameras with Wide Dynamic Range

Description

Honeywell’s HDZ PTZ series are True Day/Night, wide dynamic network cameras. They provide extremely crisp video that provide up to 570k effective pixels and up to 36x zoom for continuous surveillance in outdoor and indoor applications.

HDZ provides consistently high coverage to capture video images of interest. Its 360° continuous rotation function and zoom lens (30x indoor, 36x outdoor) with up to 550 TVL (PAL) gives you the flexibility to view a target area with desired width and depth. Electronic image stabilisation is also available for improved image quality in unstable mounting conditions. Both HDZ indoor model has support for Power over Ethernet (PoE+/PoE++) and installing either model is simple, saving you time on site or allowing more domes to be commissioned per day. For critical infrastructure requirements and in the event of a network failure, the, HDZ will continue to record captured video to the Micro SDHC (if fitted) providing an additional level of security for the user.

HDZ is also equipped with Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.

The camera in the outdoor version is housed by an IP66 rated tamper-resistant dome to prevent the camera from damage by ingress of dust and heavy rain.

HDZ supports quad video streams and adopts multiple compression formats (H.264 / MJPEG) with rates up to 60 frames per second (50 fps for PAL systems). The digital compression parameters for the two video streams are independently configurable.

Market Opportunities
The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roads, airports, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

Features

  • 36x (outdoor) 30x (indoor) optical zoom and 12x digital zoom
  • On board - camera storage – Micro SDHC card support (up to 32GB)
  • 60 fps (50 fps PAL) interlace scan
  • Wide Dynamic Range
  • ONVIF Profile S compatible
  • Supports both dynamic and static IP addresses
  • Wide range of mounting options available (1.5” NPT)
  • Supports Electronic Image Stabiliser (EIS)
  • 550 TVL Horizontal resolution
  • High preset speed up to 400°/sec
  • Selectable compression formats
  • Choice of 24 VAC/PoE power inputs - Indoor: 24 VAC/PoE+ power inputs - Outdoor: 24 V AC / PoE++ power inputs
  • Vandal Proof Acrylic (Using IK10 Acrylic accessory satisfies IK10 Impact standard for HDZ unit)

Product Documentation


Title   Size Date
Data Sheets
Datasheet - HDZ Series - Standard Definition IP PTZ Domes 620.7 KB 18/04/14
Brochures
HDZ Family Brochure 1.75 MB 06/07/15
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
Manuals
HDZ Series - 1080p HD IP PTZ Domes Quick Reference Guide 536.3 KB 16/07/15
HDZ Series - IP PTZ Domes Quick Install Guide 531.79 KB 04/01/16
HDZ Series - IP PTZ Domes User Manual 8.54 MB 22/10/14
A&E Specs
HDZ30(X) / HDZ36E(X) A&E Specs 48.31 KB 03/02/15
Ordering Information

Part No. Description
HDZ30X Network True Day/Night Standard Definition PTZ Dome, Indoor Pendant, Clear, 30X, H.264, PAL
HDZ36EX Network True Day/Night Standard Definition PTZ Dome, Outdoor Pendant, Clear, 36X, H.264, PAL
HDZ30 Network True Day/Night Standard Definition PTZ Dome, Indoor Pendant, Clear, 30X, H.264, NTSC
HDZ36E Network True Day/Night Standard Definition PTZ Dome, Outdoor Pendant, Clear, 36X, H.264, NTSC

View the Video

HDZ IP PTZ Camera - Click to view the video

Product Search

Search by product name