Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

25x Zoom IR WDR PTZ IP Cameras
HDZP252DI

Description

Honeywell’s latest HDZ PTZ is part of the growing line of IP-based products. The high definition, True Day/Night WDR PTZ cameras provide extremely crisp video with up to 2 million effective pixels and 25x optical zoom for continuous surveillance in many security applications.

Superior Image Quality

  • Full HD 1080p resolution, 50/60 fps image with a 1/2.8" 2 megapixel sensor
  • True WDR 120 dB ensures glare-free images
  • True Day/Night provides vivid color images by day and clear blackand- white images at night with ICR (Infrared Cut Filter Removal)
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec

Flexible Surveillance Solution

  • 4.8–120 mm, F1.6-F4.4, 25x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
  • H.265, H.264 and MJPEG codec, triple stream support
  • Six IR LEDs provide up to 328 ft. (100 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Water resistant (IP66) camera housing
  • –40°F to 158°F (–40°C to 70°C) working temperature
  • Built-in Analytics in the camera, such as face detection
  • Security features include individual signed certificates and data encryption

Onboard Video Storage

  • Supports up to 128 GB microSDHC card for local video storage on events, continuous, or schedule, or with network interruption. Card not included

Easy to Install and Use

  • Built-in High PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 12 VDC input where PoE power is unavailable
  • ONVIF Profile S and G compliant
  • Remote configuration, motorized pan, tilt and zoom adjustments and auto focus through web client

Market Opportunities
The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

Features

Automated responses include:

  • 4.8–120 mm, F1.6-F4.4, 25x optical zoom lens
  • 1/2.8" progressive scan image sensor
  • Up to 50/60 fps primary stream. Up to 25/30 fps secondary streams
  • Up to triple stream support
  • Ultra-low light performance
  • 328 ft. (100 m) IR distance, depending on scene reflectance
  • True WDR: 120 dB
  • Excellent low light performance with down to 0 lux BW (with IRs on)
  • Multiple, selectable compression formats (H.265/H.264/ MJPEG)
  • Wall mount accessory included
  • Built-in Analytics, including Face detection
  • Automatically restores to previous PTZ and lens position after power failure
  • Choice of 12 VDC or PoE+ power inputs
  • On board camera storage: up to 128 GB microSD card (not included)
  • ONVIF profile S and G compliant
  • Water resistant IP66 ingress protection rating

Product Documentation


Title   Size Date
Data Sheets
25x Zoom IR WDR PTZ IP Cameras Data Sheet 396.74 KB 13/07/17
A&E Specs
HDZP252DI 1080p IP PTZ Camera A&E Specs 119.52 KB 12/07/17
Ordering Information

RECOMMENDED MOUNTS
HDZPMA Pole mount adapter for wall mount
HDZCMA Corner mount adapter for wall mount
HDZJB Junction box
HDZNPTA 1.5" NPT adapter
HDZWM2 Wall mount with access hole
HDZGM Wall mount gooseneck bracket
HDZCM1 Ceiling mount
HDZCM2 Ceiling mount extension pole for HDZCM1, 220 mm
HDZCM3 Ceiling mount extension pole for HDZCM1, 420 mm
HEN081*4 8ch, 2 HDD, 8 PoE, 4K, H.265
HEN161*4 16ch, 2 HDD, 16 PoE, 4K, H.265
HEN321*4 32ch, 2 HDD, 16 PoE, 4K, H.265
HEN162*4 16ch, 4 HDD, 16 PoE, 4K, H.265
HEN322*4 32ch, 4 HDD, 16 PoE, 4K, H.265
HEN642*4 64ch, 4 HDD, 16 PoE, 4K, H.265
HEN163*4 16ch, 8 HDD, 16 PoE, 4K, H.265, RAID 5&6
HEN323*4 32ch, 8 HDD, 16 PoE, 4K, H.265, RAID 5&6
HEN643*4 64ch, 8 HDD, 16 PoE, 4K, H.265, RAID 5&6
* The * = hard drive capacity in TB.

Product Search

Search by product name

 

Support Materials

HDZP252DI Dimensions