Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDZ302DE_pr_uk.jpg

HDZ302DE / HDZ302D / HDZ302DIN
Indoor/Outdoor 30x Zoom WDR PTZ IP Cameras

Description

Honeywell’s latest HDZ PTZ is part of the growing line of IP-based products.
The high definition, True Day/Night WDR PTZ cameras provide extremely
crisp video with up to 2 million effective pixels and 30x optical zoom
for continuous surveillance in both outdoor and indoor applications.

Superior Image Quality

  • Full HD 1080p resolution, 50/60 fps image with a 1/2.8” 2 megapixel sensor
  • True WDR 120 dB ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear blackand- white images at night with ICR (Infrared Cut Filter Removal)
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec

Flexible Surveillance Solution

  • 4.5–135 mm, F1.6-F4.4, 30x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
  • H.265, H.264 and MJPEG codec, triple stream support
  • Waterproof (IP67/IP66) and IK10 vandal resistant camera housing (IP67 only for HDZ302DE model, and IP66 only for HDZ302D model)
  • –40°C to 70°C (–40°F to 158°F) HDZ302DE working temperature, –40°C to 60°C (–40°F to 140°F) HDZ302D working temperature, –10°C to 60°C (14°F to 140°F) HDZ302DIN working temperature
  • ONVIF Profile S and G compliant
  • Built-in Analytics in the camera, such as face detection, audio detection, and auto-tracking
  • Security features include individual signed certificates and data encryption

Easy to Install and Use

  • Built-in High PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC input where PoE power is unavailable
  • Wide range of mounting options
  • Remote configuration, motorized pan, tilt and zoom adjustments and auto focus through web client

Onboard Video Storage
Supports up to 128 GB microSDHC (Class 10) card for local video storage on events, continuous, or schedule, or with network interruption. Card not included

Market Opportunities
The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

Features

  • 4.5–135 mm, F1.6-F4.4, 30x optical zoom lens
  • 1/2.8” progressive scan image sensor
  • Up to 50/60 fps primary stream
  • Up to 25/30 fps secondary streams
  • Up to triple stream support
  • Ultra-low light performance
  • Global language support with 15 languages for all QIGs, Web GUI, and online help
  • Excellent low light performance with down to 0.0005 lux BW
  • Electronic image stabilizer (EIS)
  • Multiple, selectable compression formats (H.265/H.264/MJPEG)
  • True WDR: 120 dB
  • Built-in Analytics, including Auto-tracking, Face detection
  • Rugged outdoor housing with IK10 vandal resistance
  • Choice of 24 V AC or PoE+ power inputs
  • On board camera storage: up to 128 GB microSD card (not included)
  • ONVIF profile S and G compliant
  • Waterproof IP67 ingress protection rating for HDZ302DE models and IP66 for HDZ302D models
  • Cyber security hardware chipset built-in

Product Documentation


Title   Size Date
Data Sheets
HDZ302DE / HDZ302D / HDZ302DIN Data Sheet 452.92 KB 13/04/17
Ordering Information

HONEYWELL DEVICE INTEGRATION
MAXPRO® NVR FAMILY Entry to Enterprise Level Network Video Recorders
(version 4.0 and greater)
MAXPRO® VMS FAMILY Entry to Enterprise Level Network Video VMS (version R410 and greater)
DVM DVM R600.1 SP1
HUS HUS 5.1
CAMERAS
HDZ302DE Network TDN PTZ 6” Indoor/Outdoor Dome, 1080p Resolution, 30x Zoom, WDR, H.265/H.264, NTSC/PAL, IK10, IP67, micro SD Card Compatible (Supports up to 128 GB cards, card not included)
HDZ302D Network TDN PTZ 5” Indoor/Outdoor Dome, 1080p Resolution, 30x Zoom, WDR, H.265/H.264, NTSC/PAL, IK10, IP66, micro SD Card Compatible (Supports up to 128 GB cards, card not included)
HDZ302DIN Network TDN PTZ Indoor, In-Ceiling Dome, 1080p Resolution, 30x Zoom, WDR, H.265/H.264, NTSC/PAL, IK10, micro SD Card Compatible (Supports up to 128 GB cards, card not included)

Product Search

Search by product name