Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HDZ302LIW-HDZ302LIK_pr_uk.jpg

HDZ302LIW/HDZ302LIK
Outdoor PTZ IR Ultra Low Light IP Cameras

Description

The latest HDZ PTZ is a great addition to Honeywell’s family of IP-based products. The High definition, True Day/Night WDR IR PTZ cameras provide extremely crisp video with up to 2 million effective pixels and 30x optical zoom models for continuous surveillance in both outdoor and indoor applications.

Superior Image Quality

  • Full HD 1080p resolution, 25/30 fps image with a 1/1.9 in. 2 MP sensor
  • True WDR 120 dB ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear blackand- white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 High Profile codec

Flexible Surveillance Solution

  • 6.0-180 mm, F1.6-F4.8, 30x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
  • H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 150 m (492') HDZ302LIW, or 200 m (656') HDZ302LIK, of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Waterproof (IP67) and IK10 vandal resistant camera housing (IK10 only for HDZ302LIK models)
  • -40°C to 70°C (-40°F to 158°F) working temperature
  • ONVIF Profile S compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage

Easy to Install and Use

  • Built-in High PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC input where PoE power is unavailable
  • Remote configuration, motorized zoom adjustments and auto focus through web client or from the NVR

Onboard Video Storage

  • Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Features

The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

  • IR distance, depending on scene reflectance:
    • HDZ302LIW: up to 150 m (492')
    • HDZ302LIK: up to 200 m (656')
  • Ultra-low light performance
  • 6.0-180 mm, F1.6-F4.8, 30x optical zoom lens
  • 1/1.9 in. progressive scan image sensor
  • Multiple, selectable compression formats (H.264/MJPEG)
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • Up to 25/30 fps at 1080p. Up to 50/60 fps at 720p
  • True WDR: 120 dB
  • Auto tracking
  • Rugged outdoor housing with IP67 ingress protection and IK10 vandal resistance (only IK10 on HDZ302LIK)
  • Electronic image stabilizer (EIS)
  • On board camera storage: up to 128 GB micro SD card (not included)
  • ONVIF profile S compliant
  • Wiper (only HDZ302LIW models)

Product Documentation


Title   Size Date
Data Sheets
HDZ302LIW/HDZ302LIK - Data Sheet 435.89 KB 28/07/16
PTZ Dome Cameras Mounts - Data Sheet 259.57 KB 14/11/16
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
Other Resources
Integrated IP Video Quick Reference Guide 574.41 KB 14/11/17
A&E Specs
A&E Specs 48.52 KB 14/11/16
Ordering Information

SYSTEM INTEGRATION
OPEN IP INTEGRATION
ONVIF support and open API software integration. Refer to www.onvif.org for the ONVIF specification and the Honeywell Open Technology Alliance website (http://www.security.honeywell.com/hota/) to learn more about our open and integrated solutions. HDZ302LIW/HDZ302LIK


ACCESSORIES
HOUSINGS AND MOUNTS
HDZWM1 Wall Mount
HDZCMA Corner Mount adapter for wall mount
HDZCM1 Ceiling Mount
HDZJB Junction Box
HDZWM2 Wall Mount with access hole
HDZPMA Pole Mount adapter for wall mount
HDZCM2 Ceiling Mount extension pole for HDZCM1, 220 mm
HDZCM3 Ceiling Mount extension pole for HDZCM1, 420 mm
HDZNPTA* 1.5 in. NPT adapter
* Note: For PTZ installations where you are replacing an old PTZ that is using a 1.5 in. NPT bracket, you can order the 1.5 in. NPT adapter, HDZNPTA, to install the new HDZ PTZ with the old 1.5 in. NPT bracket.


HONEYWELL DEVICE INTEGRATION
Recorders
MAXPRO® NVR Family Entry to Enterprise Level Network Video Recorders (version 3.5 and greater)
DVM DVM R600.1 SP1
HUS HUS 4.3.0


Ordering
HDZ302LIW Network TDN IR PTZ Dome, 1080p Resolution, 30x Zoom, WDR, H.264, NTSC/PAL, Wiper, micro SD Card Compatible (Supports up to 128 GB cards, card not included)
HDZ302LIK Network TDN IR PTZ Dome, 1080p Resolution, 30x Zoom, WDR, H.264, NTSC/PAL, IK10, micro SD Card Compatible (Supports up to 128 GB cards, card not included)

Product Search

Search by product name

 

Support Materials

HDZ302LIW/HDZ302LIK Dimensions