Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

H4D1FR1

H4D1FR1X
equIP® Series 720p VFAI Lens True Day/Night H.264 Rugged Indoor/Outdoor IR Minidome IP Camera

Description

Honeywell’s latest edition to the equIP® Series of IP-based products, the H4D1FR1X is a high definition, true day/night, rugged indoor/outdoor IR minidome network camera. Providing extremely crisp images at minimal bandwidth, the H4D1FR1X IK10 rated vandal-resistant camera offers 720p resolution at full frame rate, progressive scan technology, and 2D edge enhancement for outstanding picture clarity and definition. Digital Noise Reduction (DNR) provides significant storage savings without sacrificing image quality in low light and the ¼" progressive scan CMOS sensor ensures accurate colour rendition through a wide variety of lighting conditions.

The H4D1FR1X supports dual video streams and multiple compression formats with rates up to 25 frames per second (30 fps for NTSC systems) The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG.

The H4D1FR1X integrates a camera and lens in an ultra-compact, single-piece, tamper-proof unit for fast and easy installation in any application. There are both surface and flush mount options and wall and pendant mount kits are available. With built-in low-current Power over Ethernet (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE support does not exist, the unit can also be powered directly from 24 V AC.

A 3-axis gimbal capable of 360° of pan, 75º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment and the varifocal auto iris lens allows the field of view to be adjusted to suit the scene requirements. Additionally, an analogue video output is provided for aiming and focusing the camera during setup.

The H4D1FR1X supports the ONVIF specification for interoperability between network video products and comes with a powerful and intuitive web client for fine-tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR setup utilities.

Market Opportunities
The H4D1FR1X is perfect for installations that require excellent picture quality at minimal bandwidth. At three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the H4D1FR1X can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Its discreet, vandal-resistant (IK10 rating) rugged design provides optimum performance for both indoor and outdoor applications.

Features

  • Outstanding image quality, 720p (1280 × 720) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • True Day/Night, VFAI lens with removable IR cut filter
  • 3.3–12 mm VFAI lens
  • 24 LEDs provide up to15 m of illumination, depending on scene reflectance
  • Motion and tamper detection
  • NTP time synchronisation support
  • ONVIF (Profile S) support
  • Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Date and time stamp embedded into video stream
  • Multiple browser support
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Choice of 24 V AC or PoE (IEEE 802.3af) power inputs
  • Impact-resistant polycarbonate dome cover
  • IP66 ingress protection rating
  • Wall and pendant mount kits available
  • Vandal resistant IK10 rating

Product Documentation


Title   Size Date
Data Sheets
H4D1FR1X Data sheet 489.37 KB 24/06/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
Ordering Information

Part No. Description
H4D1FR1X Network, Day/Night, Rugged Minidome, 1/4"Progressive Scan CMOS, 720p Resolution, 3.3–12 mm VFAI, 24 V AC or PoE IEEE 802.3af Class 2, H.264, PAL

Product Search

Search by product name