Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

H3W2GR1-H3W2GR2-H3W4GR1_pr_uk.jpg

H3W2GR1/H3W2GR2/H3W4GR1
Indoor WDR IR Minidome IP Cameras

Description

Honeywell is taking quality and reliability to the next level with the New equIP® range of indoor IP cameras. The Honeywell indoor TDN low-light IR minidome cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission—and they look great too!

Superior Image Quality

  • Full HD 1080p 25/30 fps image with a 1/2.7" 2 MP sensor, or full HD 4 MP 20 fps image with a 1/3" 4 MP sensor
  • True WDR (120 dB) ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear black‑and‑white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 High Profile codec

Flexible Surveillance Solution

  • 2.7-12 mm or 7-22 mm, F1.4, motorized focus/zoom lens
  • H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 20m (65') of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • -30°C to 50°C (-22°F to 122°F) working temperature
  • ONVIF Profile S and G compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage

Easy to Install and Use

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC/12 V DC inputs where PoE power is unavailable
  • Remote configuration, motorized zoom adjustments and auto focus through web client or from the NVR

Onboard Video Storage

  • Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Features

These fully featured attractive cameras are perfect for indoor installations that require excellent picture quality at minimal bandwidth while offering maximum installation flexibility with three mounting options. Boasting a sleek modern design and offering two different lens options, the cameras are suited for a wide range of applications.

  • 1/2.7" 2 MP progressive scan imager or 1/3" 4 MP progressive scan imager
  • 20m (65') IR distance, depending on scene reflectance
  • True WDR: 120 dB
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • 4 MP resolution at 20 fps, or 1080p at 25/30 fps
  • 2.7-12 mm or 7-22 mm, F1.4, motorized focus and zoom lens
  • Built-in PoE for simple cabling options; 12VDC/24VAC inputs are also available
  • Corridor mode viewing capability
  • On board camera storage: up to 128 GB micro SD card (not included)
  • ONVIF profile S and G compliant

Product Documentation


Title   Size Date
Data Sheets
H3W2GR1/H3W2GR2/H3W4GR1 - Data Sheet 303.23 KB 29/07/16
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
Other Resources
Integrated IP Video Quick Reference Guide 574.41 KB 14/11/17
A&E Specs
A&E Specs 42.1 KB 15/11/16
Ordering Information

SYSTEM INTEGRATION
OPEN IP INTEGRATION
ONVIF support and open API software integration. Refer to www.onvif.org for the ONVIF specification and the Honeywell Open Technology Alliance website (http://www.security.honeywell.com/hota/) to learn more about our open and integrated solutions.


ACCESSORIES
HOUSINGS AND MOUNTS
H3G-CB Replacement Dome (Clear)
H3G-SB Replacement Dome (Smoke)
HD3-MK2 Wall Mount Bracket


CAMERAS
H3W2GR1 Network TDN Low-Light, 120 dB Wide Dynamic, IR Indoor Dome Camera, 1/2.7" Imager, 2 MP, 2.7-12 mm MFZ Lens, 3 IR LEDs, PoE, H.264
H3W2GR2 Network TDN Low-Light, 120 dB Wide Dynamic, IR Indoor Dome Camera, 1/2.7" Imager, 2 MP, 7-22 mm MFZ Lens, 3 IR LEDs, PoE, H.264
H3W4GR1 Network TDN Low-Light, 120 dB Wide Dynamic, IR Indoor Dome Camera, 1/3" Imager, 4 MP, 2.7-12 mm MFZ Lens, 3 IR LEDs, PoE, H.264

Product Search

Search by product name