Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HBD2FR1

HBD2FR
equIP® Series ONVIF 1080p VFAI MFZ Lens True Day/Night H.264 IR Rugged Indoor/Outdoor Bullet IP Camera

Description

Providing extremely crisp images at minimal bandwidth, Honeywell’s HBD2FR cameras offer 1080p resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity and definition. Digital Noise Reduction (DNR) provides significant storage savings without sacrificing image quality in low light and the 1/2.7-inch CMOS progressive scan imager ensures accurate colour rendition through a wide variety of lighting conditions.

The HBD2FR cameras support dual video streams (H.264 and H.264/MJPEG) and multiple compression formats with rates up to 25 frames per second (30 fps for NTSC systems). The digital compression parameters for the two video streams are independently configurable. A third analogue stream is available for backup, local viewing, or for retrofitting the cameras onto an existing analogue input DVR or encoder.

The HBD2FR models integrate camera and lens in a compact, single-piece, vandalresistant units for fast, easy installation to a wall, ceiling, or 4S electrical box. Built-in Power over Ethernet (PoE) lets you supply power to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. A multidirectional bracket simplifies camera positioning and the motorized focus and zoom (MFZ) lens with joystick control offers remote or local zoom and focus adjustment. The HBD2FRs' rugged housing includes an adjustable sunshield and a built-in breather vent to prevent condensation buildup.

The HBD2FR cameras conform to the ONVIF (Profile S) specification for interoperability between network video products and come with a powerful and intuitive web client for finetuning camera settings.

Market Opportunities
The HBD2FR cameras are perfect for installations that require excellent picture quality at minimal bandwidth. At three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the HBD2FR models can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Equipped with a rugged vandal and weather-resistant housing, the HBD2FR cameras are suitable for both indoor and outdoor applications.

Features

  • Outstanding image quality,1080p (1920 × 1080) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • True day/night, 3–9 mm (F1.2) VFAI MFZ lens with removable IR cut filter
  • HBD2FR2X model with 10–23 mm (F1.6) lens option
  • 48 LEDs provide up to 30m of illumination on the HBD2FR1X model and 45m on the HBD2FR2X model, depending on scene reflectance
  • Camera tamper detection and video motion detection
  • NTP time synchronisation support
  • ONVIF support (Profile S)
  • Programmable daylight threshold settings to deliver colour or black-andwhite images
  • Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
  • Date and time stamp embedded in video stream
  • Advanced IP Utility software for easy system setup and remote firmware update
  • Embedded web server for remote camera setup
  • PoE IEEE 802.3af power input
  • Input and output alarm contacts
  • Bi-directional audio communication

Product Documentation


Title   Size Date
Data Sheets
HBD2FR Data sheet 345.04 KB 18/07/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
HBD2FR1(X) / HBD2FR1(X) A&E Specs 33.61 KB 03/02/15
Ordering Information

Part No. Description
HBD2FR1X Network, Day/Night, Rugged, Indoor/Outdoor, Bullet Camera, 1/2.7" Progressive Scan CMOS, 1080p Resolution, 3–9 mm VFAI MFZ, 48 LEDs, PoE IEEE 802.3af Class 3, H.264, PAL
HBD2FR2X Network, Day/Night, Rugged, Indoor/Outdoor, Bullet Camera, 1/2.7" Progressive Scan CMOS, 1080p Resolution, 10–23 mm VFAI MFZ, 48 LEDs, PoE IEEE 802.3af Class 3, H.264, PAL

Product Search

Search by product name