Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HBD8PR1_uk_pr.jpg

HBD8PR1
8 MP (4K) IR Bullet IP Cameras

Description

Honeywell is taking quality and reliability to the next level with the new Performance Series 4K Ultra HD IP bullet cameras. The Honeywell TDN Ultra HD IR bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission—and they
install easily too!

Ultra HD 4K Image Quality

  • Ultra HD 8 MP (4K) 15 fps image with a 1/2.5" 8 megapixel progressive scan CMOS, or full HD 3 MP 25/30 fps image
  • Digital WDR (DWDR) ensures glare-free images
  • True Day/Night provides vivid color images by day and clear blackand-white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec

Flexible Surveillance Solution

  • 4.0 mm, F1.6, fixed lens
  • H.265, H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 30 m (100 ft.) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Waterproof (IP66) camera housing
  • –30°C to 60°C (–22°F to 140°F) working temperature
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage

Onboard Video Storage

  • Supports up to 128 GB microSDHC card for local video storage on events, continuous, or schedule, or with network interruption

Easy to Install and Use

  • Built-in PoE (Power over Ethernet 802.3af) eliminates separate power supply and associated wiring; 12 VDC input where PoE power is unavailable
  • ONVIF Profile S and G compliant
  • Included accessories: mounting screws, wall anchors, and mounting template

Market Opportunities

These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a  sleek modern design and offering 4K high definition images, the cameras are suited for a wide range of applications.

Features

  • Ultra HD 4K/8 MP resolution at 15 fps or 3 MP at 25/30 fps
  • Up to triple stream support
  • Digital WDR
  • 30 m (100 ft.) IR distance, depending on scene reflectance
  • 1/2.5" 8 megapixel progressive scan CMOS imager
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Choice of 12 VDC or PoE (802.3af) power inputs
  • 4.0 mm, F1.6, fixed lens
  • Corridor mode viewing capability
  • On board camera storage: up to 128 GB microSD card
  • ONVIF profile S and G compliant
  • Global language support with 12 languages for all QIGs, and 2 languages for the Web GUI

Product Documentation


Title   Size Date
Data Sheets
HBD8PR1 Datasheet 870.74 KB 05/07/17
A&E Specs
HBD8PR1 4K IP-Bullet camera A&E Spec 87.82 KB 12/07/17
Ordering Information

Model Number Description
HBD8PR1 Network TDN Ultra 4K HD IR Bullet Camera, 1/2.5" CMOS, 8 MP, 4.0 mm Fixed Lens, High Power IR LED, PoE, H.265

Product Search

Search by product name

 

Support Materials

HBD8PR1 Dimensions