Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HBL2GR1-HBW2GR1-HBW2GR3-HBW4GR1_pr_uk.jpg

HBL2GR1/HBW2GR1/ HBW2GR3/HBW4GR1
WDR IR Rugged IP Bullet Cameras

Description

Honeywell is taking quality and reliability to the next level with the New equIP® range of rugged IP bullet cameras. The Honeywell TDN ultra lowlight IR rugged bullet cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission—and they look great too!

Superior Image Quality

  • Full HD 1080p 25/30 fps image with a 1/2.7" or 1/2.8" 2 MP sensor, or full HD 4 MP 20 fps image with a 1/3" 4 MP sensor
  • True WDR, up to 140 dB, ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear blackand- white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 High Profile codec
  • Ultra Low Light technology is able to capture high quality colour images in low light environments

Flexible Surveillance Solution

  • 2.7-12 mm or 5-50 mm, F1.4, motorized focus/zoom lens
  • H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 60 m (195') of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Waterproof (IP67) and IK10 vandal resistant camera housing
  • -40°C to 60°C (-40°F to 140°F) working temperature
  • ONVIF Profile S and G compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage

Easy to Install and Use

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC/12 V DC inputs where PoE power is unavailable
  • Remote configuration, motorized zoom adjustments and auto focus through web client or from the NVR
  • Included accessories: security screw driver, mounting screws, and mounting template

Onboard Video Storage

  • Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Features

These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering two different lens options, the cameras are suited for a wide range of applications.

  • 1/2.7" or 1/2.8" 2 MP progressive scan imager or 1/3" 4 MP progressive scan imager
  • Ultra-low light performance
  • 60 m (195') IR distance, depending on scene reflectance
  • True WDR: up to 140 dB
  • Excellent low light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • Up to 4 MP resolution at 20 fps or 1080p at 25/30 fps
  • 2.7-12 mm or 5-50 mm, F1.4, motorized focus and zoom lens
  • Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
  • Corridor mode viewing capability
  • On board camera storage: up to 128 GB micro SD card (not included)
  • ONVIF profile S and G compliant

Product Documentation


Title   Size Date
Data Sheets
HBL2GR1/HBW2GR1/ HBW2GR3/HBW4GR1 - Data Sheet 323.32 KB 29/07/16
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
Other Resources
Integrated IP Video Quick Reference Guide 574.41 KB 14/11/17
A&E Specs
A&E Specs 42.84 KB 15/11/16
Ordering Information

SYSTEM INTEGRATION
OPEN IP INTEGRATION
ONVIF support and open API software integration. Refer to www.onvif.org for the ONVIF specification and the Honeywell Open Technology Alliance website (http://www.security.honeywell.com/hota/) to learn more about our open and integrated solutions.


ACCESSORIES
HOUSINGS AND MOUNTS
HBG-BB IP66 Back Box (for Cable Termination)
HBG-FP Front Lens Plate (for Replacement if Vandalized)


CAMERAS
HBL2GR1 Network TDN Ultra Low-Light, 140 dB Wide Dynamic, IR Bullet Camera, 1/2.8" Imager, 2 MP, 2.7-12 mm MFZ Lens, 4 IR LEDs, PoE+, H.264
HBW2GR1 Network TDN Low-Light, 120 dB Wide Dynamic, IR Bullet Camera, 1/2.7" Imager, 2 MP, 2.7-12 mm MFZ Lens, 4 IR LEDs, PoE, H.264
HBW2GR3 Network TDN Low-Light, 120 dB Wide Dynamic, IR Bullet Camera, 1/2.7" Imager, 2 MP, 5-50 mm MFZ Lens, 4 IR LEDs, PoE, H.264
HBW4GR1 Network TDN Low-Light, 120 dB Wide Dynamic, IR Bullet Camera, 1/3" Imager, 4 MP, 2.7-12 mm MFZ Lens, 4 IR LEDs, PoE, H.264

Product Search

Search by product name