Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

H2S Series S

H2S Series S
equIP® Series S 720p / 1080p Indoor Micro Dome IP Cameras

Description

Honeywell’s indoor micro dome H2S1P6X and H2S2P6X cameras offer high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S) compliance ensures hassle-free, flexible system integration.

Choose the Resolution That’s Right for Your Application

  • 720p H2S1P6X or 1080p H2S2P6X models.
  • Quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/MJPEG).
  • Configure a resolution and frame rate for each selected H.264 stream.

Maximize Bandwidth Without Losing Image Quality

  • Highly efficient H.264 video compression.
  • 3DNR (Digital Noise Reduction) and proprietary SPQ (Smart Picture Quality) provide significant storage savings without sacrificing image quality in low light.
  • CMOS progressive scan imager ensures accurate colour rendition through a wide variety of lighting conditions.

Onboard Video Storage

  • Up to 32 GB microSDHC (Class 10) support. (Card not included.)

Privacy Masking

  • Conceal up to 5 areas of a scene from viewing and recording.

Time is Money—Installation and Upgrading Made Easy

  • Camera and lens integrated in a compact, single-piece unit.
  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring.
  • Remote configuration and firmware updating through Honeywell Viewer web client or from an NVR/DVR. Password-protected access to the camera’s video and network setup.
  • Export/import of configuration facilitates quick rollout of multiple cameras.

Market Opportunities
The H2S Series S Micro Dome cameras are a cost-effective surveillance solution for installations that require excellent picture quality at minimal bandwidth. Their simple yet solid, low-profile design is ideal for discreet installations where space is limited. Installation and setup is simple, quick and easy, with a factory-focused lens and a simple PoE connection.

Features

  • 25 fps (30 fps for NTSC) progressive scan
  • Software day/night, 4.0 mm (F1.5) fixed lens
  • Camera tamper detection and video motion detection
  • Supports both dynamic and static IP addresses, and APIPA auto-IP addressing
  • Up to x8 digital zoom
  • Date and time stamp embedded into video stream
  • Configurable user privileges for simple viewing or administrator control and setup of functions
  • Built-in microphone supports one-way audio

Product Documentation


Title   Size Date
Data Sheets
H2S Series S Datasheet 208.71 KB 16/06/14
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
H2S1P6(X) A&E Specs 34.11 KB 03/02/15
H2S2P6(X) A&E Specs 34.25 KB 03/02/15
Ordering Information

Part No. 1080p 720p PAL
H2S1P6X   X X
H2S2P6X X   X

Product Search

Search by product name

 

Support Materials

H2S Series S Dimensions