Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCD Box Camera

HCW2S2X
equIP® Series S 1080p Wide Dynamic True Day/Night H.264 Indoor Box IP Camera

Description

Honeywell’s HCW2S2X indoor, Wide Dynamic True Day/Night box IP cameras offer high definition 1080p (1920 × 1080) resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity and definition. ONVIF (Profile S) compliance ensures hassle-free, flexible system integration.

Choose the Resolution That’s Right for Your Application

  • 1080p (1920 × 1080) high definition resolution.
  • Quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/MJPEG).
  • Configurable resolution and frame rate for each selected H.264 stream.

Excellent Wide Dynamic Range for Difficult Lighting Environments

  • Higher quality images and significantly better dynamic range (96 dB) than conventional IP cameras.
  • When the light level drops too low for accurate video identification in colour, the True Day/Night camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light.

Maximize Bandwidth Without Losing Image Quality

  • Highly efficient H.264 video compression.
  • 3DNR (Digital Noise Reduction) and proprietary SPQ (Smart Picture Quality) provide significant storage savings without sacrificing image quality in low light.

Onboard Video Storage

  • Up to 32 GB microSDHC (Class 10) support. Card not included.

Privacy Masking

  • Conceal up to 5 areas of a scene from viewing and recording.

Time is Money—Installation and Upgrading Made Easy

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring. 12 V DC or 24 V AC inputs where PoE switching is unavailable.
  • Remote configuration and firmware updating through Honeywell Viewer web client or from an NVR/DVR. Password-protected access to the camera’s video and network setup.
  • Export/import of configuration facilitates quick rollout of multiple cameras.

Market Opportunities
The HCW2S2X cameras are perfect for installations that require excellent picture quality at minimal bandwidth. With at least three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the HCW2S2X network cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Features

  • Up to 25 fps (30 fps NTSC) progressive scan with WDR mode On; up to 50 fps (60 fps NTSC) progressive scan with WDR mode Off
  • True day/night with removable IR cut filter
  • Dynamic Range: 96 dB
  • Camera tamper detection and video motion detection
  • ONVIF support (Profile S)
  • Supports both dynamic and static IP addresses and APIPA auto-IP addressing
  • Remote firmware updating
  • Up to x16 digital zoom
  • Date and time stamp embedded in video stream
  • Configurable user privileges for simple viewing or administrator control and setup of functions
  • Multiple user access levels with password protection
  • Input (x1) and output (x1) alarm contacts
  • RS485 interface for connection to pan tilt positioning system
  • Bidirectional audio communication

Product Documentation


Title   Size Date
Data Sheets
HCW2S2 Datasheet 189.35 KB 03/09/14
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
HCW2S2(X) A&E Specs 37.73 KB 03/02/15
Ordering Information

Part No. Description
HCW2S2X Network, Wide Dynamic, TDN, Indoor Box Camera, 1/2.8" Progressive Scan, CMOS, 1080p Resolution, 12 V DC/24 V AC/PoE IEEE 802.3af Class 0, H.264, PAL

Product Search

Search by product name

 

Support Materials

HCW2S2X Dimensions