Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCD Box Camera

HCD Series S
equIP® Series S 3MP / 5 MP True Day/Night H.264 Indoor Box IP Camera

Description

Honeywell’s HCD Series S True Day/Night indoor box IP cameras offer high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S) compliance ensures hassle-free, flexible system integration.

Choose the Resolution That’s Right for Your Application

  • 3 MP H4D3S2X and 5 MP H4D5S2X models.
  • Quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/MJPEG).
  • Configure a resolution and frame rate for each selected H.264 stream.

Maximize Bandwidth Without Losing Image Quality

  • Highly efficient H.264 video compression.
  • 3DNR (Digital Noise Reduction) and proprietary SPQ (Smart Picture Quality) provide significant storage savings without sacrificing image quality in low light.
  • CMOS progressive scan imager ensures accurate colour rendition through a wide variety of lighting conditions.

Onboard Video Storage

  • Up to 32 GB microSDHC (Class 10) support. Card not included.

Privacy Masking

  • Conceal up to 5 areas of a scene from viewing and recording.

Time is Money—Installation and Upgrading Made Easy

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring. 12 V DC or 24 V AC inputs where PoE power is unavailable.
  • Remote configuration and firmware updating through Honeywell Viewer web client or from an NVR/DVR. Password-protected access to the camera’s video and network setup.
  • Export/import of configuration facilitates quick rollout of multiple cameras.

Market Opportunities
The HCD Series S cameras are perfect for installations that require excellent picture quality at minimal bandwidth. With at least three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, the HCD network cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Features

  • Up to 25 fps (30 fps for NTSC) progressive scan
  • True day/night with removable IR cut filter
  • Camera tamper detection and video motion detection
  • ONVIF support (Profile S)
  • Supports both dynamic and static IP addresses and APIPA auto-IP addressing
  • Multiple browser support
  • Up to x8 digital zoom
  • Date and time stamp embedded in video stream
  • Multiple user access levels with password protection
  • Input (x1) and output (x1) alarm contacts
  • RS485 interface for connection to pan tilt positioning system
  • Bi-directional audio communication

Product Documentation


Title   Size Date
Data Sheets
HCD Series S Datasheet 220.73 KB 03/09/14
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
HCD3S2(X) A&E Specs 37.97 KB 03/02/15
HCD5S2(X) A&E Specs 38.07 KB 03/02/15
Ordering Information

Part No. 3 Megapixel 5 Megapixel True Day/Night PAL
HCD3S2X X   X X
HCD5S2X   X X X

Product Search

Search by product name

 

Support Materials

HCD Series S Dimensions