Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCW1F

HCW1FX
ONVIF - equIP® Series 720p True Day/Night Wide Dynamic H.264 Indoor Box IP Camera

Description

Honeywell’s latest addition to the equIP® Series of IP-based products, the HCW1FX is a high definition Wide Dynamic, True Day/Night network camera that offers the latest in digital video surveillance. The HCW1FX provides 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The 1/3 progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. The HCW1FX supports the ONVIF specification for interoperability between network video products.

The HCW1FX true day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light conditions. When the light level drops too low for accurate video identification in colour, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light. In high contrast lighting conditions, the HCW1FX delivers higher quality images and significantly better dynamic range (>100 dB) than conventional IP cameras. Designed for environments with difficult lighting, the HCW1FX camera offers a unique solution to capture the whole picture regardless of lighting condition or application.

A powerful and intuitive web client allows fine tuning of the camera. This can also be performed from most NVR setup utilities.

The HCW1FX supports dual video streams and multiple compression formats with rates up to 25 frames per second (30 fps for NTSC systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264.The secondary stream can be configured for H.264 or MJPEG. The HCW1FX features analogue video out for aiming and focusing during setup.

The HCW1FX has built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE is not available, the unit can also be powered directly from 24 V AC.

Market Opportunities
The HCW1FX is a network surveillance solution designed for object recognition that is required in locations where variable and low light conditions exist. Setup is quick and easy and can be customised through a web client or from an NVR. This provides optimum performance for both indoor and outdoor applications when using an environmental housing.

Features

  • Outstanding image quality, 720p (1280 × 720) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • H.264 and MJPEG compression
  • ONVIF support
  • Camera tamper detection
  • NTP time synchronization support
  • Dynamic Range: 115dB
  • Supports both dynamic and static IP addresses
  • Variable day/night threshold setting to accommodate switching to black and white images in low light
  • Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
  • Remote firmware update
  • Includes advanced IP locator software to make system setup easy
  • Date/time stamp embedded into video stream
  • Multiple browser support
  • Web server for remote setup of camera video and network parameters
  • Choice of 24 V AC or PoE IEEE 802.3af power inputs
  • Multiple levels of password protected remote access prevents unauthorised users from altering system settings
  • Supports bidirectional audio

Product Documentation


Title   Size Date
Data Sheets
HCW1FX Datasheet 377.22 KB 15/05/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
HCW1F(X) A&E Specs 35.7 KB 03/02/15
Ordering Information

Part No. Description
HCW1FX Network True Day/Night Box Camera, 1/3" Progressive Scan, CMOS, Wide Dynamic 720p Resolution, 24 V AC or PoE IEEE 802.3af, H.264, PAL

Product Search

Search by product name