Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCD1F

HCD1FX
ONVIF - equIP® Series 720p True Day/Night H.264 Indoor Box IP Camera

Description

Honeywell’s latest addition to the equIP® Series of IP-based products, the HCD1FX is a high definition, True Day/Night network camera that offers the latest in digital video surveillance. The HCD1FX provides 720p resolution at full frame rate. The 1/4" CMOS network camera combines world-class imaging and camera technology with our equIP® Series IP networking technology, to provide streaming H.264 and MJPEG images at up to 25 frames per second (30 fps for NTSC systems). The HCD1FX supports the PSIA specification for interoperability between network video products.

The HCD1FX day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light conditions. When the light level drops too low for accurate video identification in colour, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light.

The powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR setup utilities.

The HCD1FX supports dual video streams and multiple compression formats. The digital compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The HCD1FX features analogue video out for aiming and focusing during setup.

The HCD1FX has built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE support does not exist, the unit can also be powered directly from 24V AC.

Market Opportunities
The HCD1FX is a network surveillance solution designed for object recognition in locations where variable and low light conditions exist. Setup is quick and easy and can be customised through a web client or from an NVR. This provides optimum performance for indoor applications, as well as outdoor applications when using an environmental housing.

Features

  • Outstanding image quality, 720p (1280 x 720) resolution
  • 25 fps (30 fps NTSC) progressive scan
  • ONVIF support
  • Camera tamper detection
  • Video motion detection
  • NTP time synchronisation support
  • Variable day/night threshold setting to accommodate switching to black and white images in low light
  • Dual digital video streams simultaneously, independently configurable, H.264 and/or H.264/MJPEG
  • Remote firmware update
  • Date/time stamp embedded into video stream
  • Multiple browser support
  • Supports both dynamic and static IP address assignment
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Choice of 24V AC or PoE IEEE 802.3af power inputs
  • Multiple levels of password protected remote access prevents unauthorised users from altering system settings
  • Supports bidirectional audio

Product Documentation


Title   Size Date
Data Sheets
HCD1FX Datasheet 414.14 KB 11/11/13
Brochures
IP Network Cameras Sales Brochure 646.32 KB 22/10/14
A&E Specs
HCD1F(X) A&E Specs 35.4 KB 03/02/15
Ordering Information

Part No. Description
HCD1FX Network True Day/Night Box Camera, 1/4" Progressive Scan, CMOS, 720p Resolution, 24V AC or PoE IEEE 802.3af, H.264, PAL

Product Search

Search by product name