Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCD8G_pr_uk.jpg

HCD8G
12 MP (4K Ultra HD) IP Box Cameras

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of 4K Ultra HD IP cameras. The Honeywell TDN Ultra HD box cameras offer incomparable high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S/G) compliance ensures hassle-free, flexible system integration.

Ultra HD 4K Image Quality

  • Ultra HD 12 MP (4K) 20 fps image with a 1/1.7” 12 megapixel progressive scan CMOS, or full HD 8 MP 25/30 fps image
  • Digital WDR (DWDR) ensures glare-free images
  • True Day/Night capability provides vivid colour pictures by day and clear black-and-white pictures at night using a removable IR cut filter
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 Profile codec

Flexible Surveillance Solution

  • H.265, H.264 and MJPEG codec, triple stream support
  • Working temperature of –30°C to 60°C (–22°F to 140°F)
  • ONVIF Profile S and G compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing DVR/NVR installations
  • without requiring additional storage

Easy to Install and Use

  • Professional design that is easy to hold with one hand during installation
  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC/12 V DC inputs where PoE power is unavailable
  • Remote configuration through web client or from the NVR

Privacy Masking
Conceals up to 4 areas of a scene from viewing and recording

Onboard Video Storage
Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included

Market Opportunities
These cameras are perfect for installations that require excellent picture quality at minimal bandwidth, with a flexible design that mounts easily to a wall or ceiling. Boasting a sleek modern design and offering 4K high definition images, these cameras are suited for a wide range of applications.

Features

  • Ultra HD 4K/12 MP resolution at 20 fps or 8 MP at 25/30 fps
  • Up to 4 configurable privacy areas
  • Excellent low light performance with down to 0.03 lux BW
  • Digital WDR
  • Built-in PoE for simple cabling options; 12 V DC/24 V AC inputs also available
  • Up to triple stream support
  • 1/1.7” 12 megapixel progressive scan CMOS imager
  • 2 lens options to suit any surveillance situation
  • True Day/Night capability with vivid colour pictures in the day and clear black-and-white images at night
  • ONVIF profile S and G compliant
  • Corridor mode viewing capability
  • Onboard camera storage up to 128 GB microSD card (not included)
  • ONVIF profile S and G compliant
  • Built-in cybersecurity hardware chipset
  • Global language support with QIGs, Web GUI, and online help in 15 languages

Product Documentation


Title   Size Date
Data Sheets
HCD8G Data Sheet 305.58 KB 17/02/17
Ordering Information

HONEYWELL DEVICE INTEGRATION
MAXPRO® NVR FAMILY Entry to Enterprise Level Network Video Recorders (version 4.0 and greater)
MAXPRO® VMS FAMILY Entry to Enterprise Level Network Video VMS (version R410 and greater)
DVM DVM R600.1 SP1
HUS HUS 5.1
CAMERAS
HCD8G Network TDN Ultra 4K HD Box Camera, 1/1.7” CMOS, 12 MP, PoE, H.265

Product Search

Search by product name

 

Support Materials

HCD8G Dimensions