Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HCL2G-HCW2G-HCW4G_pr_uk.jpg

HCL2G/HCW2G/HCW4G
Ultra Low Light WDR IP Box Cameras

Description

Honeywell is taking quality and reliability to the next level with the New equIP® range of ultra low-light box IP cameras. The 1080p 2 MP/4 MP box cameras offer high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S/G) compliance ensures hassle-free, flexible system integration.

Superior Image Quality

  • Full HD 1080p 25/30 fps image with a 1/2.7" or 1/2.8" 2 MP sensor, or 1/3" 4 MP sensor
  • True WDR, up to 140 dB, ensures glare-free images
  • True Day/Night capability, vivid colour pictures by day and clear black‑and-white pictures at night with ICR
  • Ultra Low Light technology is able to capture high quality colour images in low light environments
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 High Profile codec

Flexible Surveillance Solution

  • H.264 and MJPEG codec, triple stream support
  • Working temperature of -30°C to 60°C (-22°F to 140°F)
  • ONVIF Profile S and G compliant
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
  • Security features include individual signed certificates and data encryption

Easy to Install and Use

  • Professional design, easy to hold with one hand during installation
  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 24 V AC/12 V DC inputs where PoE power is unavailable
  • Remote configuration, Smart Auto Focus (ABF) adjustment through the web client

Privacy Masking

  • Conceals up to 4 areas of a scene from viewing and recording

Onboard Video Storage

  • Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Features

These cameras are perfect for installations that require excellent picture quality at minimal bandwidth, with a flexible design that mounts easily to a wall or ceiling.

  • 1/2.7" or 1/2.8" 2 MP progressive scan imager or 1/3" 4 MP progressive scan imager
  • Ultra-low light performance
  • Excellent low light performance with down to 0.0002 lux BW
  • True WDR: up to 140 dB
  • Built-in PoE for simple cabling options; 12 V DC/24 V AC inputs also available
  • Up to triple stream support
  • 4 MP resolution at 20 fps, or 1080p at 25/30 fps
  • 4 lens options to suit any surveillance situation
  • True Day/Night capability with vivid colour pictures in the day and clear black and white images at night
  • Corridor mode viewing capability
  • On board camera storage: up to 128 GB micro SD card (not included)
  • ONVIF profile S and G compliant

Product Documentation


Title   Size Date
Data Sheets
HCL2G/HCW2G/HCW4G - Data Sheet 335.6 KB 28/07/16
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
Other Resources
Integrated IP Video Quick Reference Guide 574.41 KB 14/11/17
A&E Specs
A&E Specs 41.19 KB 15/11/16
Ordering Information

SYSTEM INTEGRATION
OPEN IP INTEGRATION
ONVIF support and open API software integration. Refer to www.onvif.org for the ONVIF specification and the Honeywell Open Technology Alliance website (http://www.security.honeywell.com/hota/) to learn more about our open and integrated solutions.


ACCESSORIES
LENSES
HLM105V42MPD 12 MP 4K 10.5 – 42 mm Lens
HLM37V16MPD 12 MP 4K 3.7 – 16 mm Lens
HLM27V12MPD 4 MP 2.7 – 12 mm Lens
HLM5V50MPD 4 MP 5.0 – 50 mm Lens


CAMERAS
HCL2G Network TDN Ultra Low-Light, 140 dB Wide Dynamic, Box Camera, 1/2.8" Imager, 2 MP, PoE, H.264
HCW2G Network TDN Low-Light, 120 dB Wide Dynamic, Box Camera, 1/2.7" Imager, 2 MP, PoE, H.264
HCW4G Network TDN Low-Light, 120 dB Wide Dynamic, Box Camera, 1/3" Imager, 4 MP, PoE, H.264

Product Search

Search by product name

 

Support Materials

HCL2G/HCW2G/HCW4G Dimensions