Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Dual-Sensor-Thermal_Visual-IP-PTZ-Camera_pr.jpg

Dual Sensor Thermal/Visual IP PTZ Camera
HTMZ160T302W

Description

Honeywell’s new dual sensor thermal imaging PTZ camera doubles as both a 24/7 real-time surveillance tool and as a temperature monitor for equipment. The camera provides superb images in any lighting condition, including complete darkness, while the temperature measurement feature can identify overheating or heat leaks, eliminating potential equipment failures and thereby reducing downtime and maintenance costs.

Superior Image Quality

  • 336×256 thermal image with a 60 mm lens for covering long distances, can detect vehicles up to 4.5 km away
  • 17 μm uncooled VOx microbolometer thermal sensor for accurate temperature measurements
  • 1080p non-thermal image with a 1/1.9” Sony CMOS sensor
  • True WDR 120 dB ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear black-andwhite images at night with a removable IR cut filter
  • Ultra low-light performance with IR illumination up to 150 m

Flexible Surveillance Solution

  • 30x optical zoom lens and 360° continuous pan provides flexibility to clearly view target area with desired width and depth
  • H.264 and MJPEG dual stream support for both thermal and visible image
  • IP66-rated housing protects against dust, rain, and snow
  • Integrated wiper and IR light
  • Built-in analytics such as intrusion tracing, audio detection, and temperature monitor
  • Cybersecurity features include signed certificates and data encryption
  • 24 VAC power input
  • Remote configuration, motorized pan, tilt and zoom adjustments through web client

Market Opportunities
These cameras are ideally suited for high-security industrial and infrastructure settings, such as data centres, power plants, and electrical substations.

Features

  • 17 μm uncooled VOx microbolometer thermal sensor with 7.5 fps output
  • Thermal image up to 336×256 resolution
  • Up to 25/30 fps dual streams for thermal image
  • Temperature monitor and alarm with spot, line, and area mode
  • Intrusion trace and object detection based on thermal image
  • Multiple colour palettes for displaying thermal image
  • 1/1.9” Sony CMOS sensor
  • 6–180 mm, 30x optical zoom
  • Ultra low-light performance
  • True WDR: 120 dB
  • Multiple selectable compression formats (H.264/MJPEG)
  • IR distance up to 150 m
  • –40°C—70°C operating temperature range
  • 24 VAC power input
  • ONVIF Profile S and G
  • IP66-rated weatherproof housing
  • Supports up to 128 GB microSD card for local storage (not included)
  • Built-in cybersecurity hardware chipset Dual Sensor Thermal/Visual IP PTZ Camera HTMZ160T302W

Product Documentation


Title   Size Date
Data Sheets
Dual Sensor Thermal/Visual IP PTZ Camera Data Sheet 193.26 KB 07/06/17
A&E Specs
Dua Sensor PTZ A&E Spec 46.47 KB 07/07/17
Ordering Information

Part No. Description
HTMZ160T302W Dual Sensor Thermal/Visual PTZ Dome, 336×256 (thermal), 1080p (visual), 30x, WDR, 60 mm fixed lens (thermal), 6–180 mm lens (visual),
24 VAC, H.264

Product Search

Search by product name

 

Support Materials

HTMZ160T302W Dimensions