Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HMBL8GR1_pr_uk.png

Multi-Imager Bullet Camera
8MP - four 1/2.8” CMOS HMBL8GR1

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of 4K Ultra HD IP cameras, 1080p IP PTZ cameras, and HD IP cameras. The Honeywell cameras, including rugged bullet, multi-imager cameras, fisheye, indoor and outdoor domes, and box cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission—and they install easily too!

Features

  • New H.265 codec
  • Embedded analytics: face detection, audio detection, tampering detection
  • High quality stitching view with 180 FOV
  • Premium low-light performance
  • 30m IR distance
  • Cybersecurity Hardware Chipset
  • Onvif Profile Q listed
  • IK10, IP67
  • Integration with Honeywell security systems

Product Documentation


Title   Size Date
Data Sheets
8MP Multi-sensors IP Bullet Camera Data Sheet 826.92 KB 26/09/17
equIP range datasheet 1.26 MB 26/09/17
Mounting brackets datasheets 477.31 KB 26/09/17
A&E Specs
HMBL8GR1 A&E Specs 44.11 KB 26/09/17
Ordering Information

Part No. Description
HMBL8GR1 Network TDN Superior HD IR Rugged Multi-Imager Bullet Camera, Four 2.8" CMOS, 8 MP, Four 3.0 mm/M12 Fixed, PoE+, H.265

Product Search

Search by product name