Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HEW2PR1/HEW2PRW1/HEW4PR3/ HEW4PRW3
Performance Series IP 2 MP / 4 MP IR True Day/Night Indoor/Outdoor Ball

Description

Honeywell’s new Performance Series IP ball cameras are taking quality and reliability to the next level, offering outstanding picture clarity and hassle-free flexible system integration.

Superior Image Quality

  • Full HD 1080p 25/30 fps image with a 1/2.7" 2 megapixel sensor or full HD 4 MP 20 fps image with a 1/3" 4 megapixel sensor
  • Wide Dynamic Range, up to 120 dB, ensures glare-free images
  • True Day/Night provides vivid color images by day and clear black-and-white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth

Flexible Surveillance Solution

  • 3.6 mm or 2.8 mm fixed lens at F2.0
  • H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 130 ft (40 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Weatherproof (IP66) camera housing
  • –30°C to 60°C (–22°F to 140°F) working temperature
  • Plug-and-play compatible with Honeywell 4/8/16-channel Performance Series Embedded NVRs

Easy to Install and Use

  • Built-in PoE (Power over Ethernet) eliminates need for separate power supply and associated wiring; 12 VDC inputs where PoE power is unavailable
  • Remote configuration through web client or from the NVR

Market Opportunities
These flexible, fully featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water.

Features

  • 1/2.7" 2 MP or 1/3" 4 MP progressive scan imager
  • 3.6 mm or 2.8 mm fixed lens
  • True day/night (IR-cut filter)
  • Wide dynamic range up to 120 dB
  • Low-light performance down to 0.01 lux (color) or 0 lux with IR LEDs on
  • Up to 130 ft (40 m) IR illumination, depending on scene reflectance
  • H.264 Main Profile compression 
  • Triple stream support
  • Supports up to 20 connections
  • Corridor mode
  • PoE, 12 VDC support
  • Plug-and-play compatible with Honeywell Performance Series Embedded NVRs
  • Weatherproof housing with IP66 ingress protection rating

Product Documentation


Title   Size Date
Data Sheets
HEW2PR1/HEW2PRW1/HEW4PR3/ HEW4PRW3 Data sheet 913.88 KB 13/01/17
Ordering Information

ACCESSORIES
MOUNTS
HQA-BB3 Junction box
HQA-WK2 Wall mount
HQA-PM Pole mount (requires HQA-WK2)
HB34S2-CM Corner mount (requires HQA-BB3)
CAMERAS
HEW2PR1 Network TDN WDR IR Ball Camera, 1/2.7" CMOS, 2 MP, 3.6 mm Fixed, 1 High Power IR LED, PoE, H.264, Gray
HEW2PRW1 Network TDN WDR IR Ball Camera, 1/2.7" CMOS, 2 MP, 3.6 mm Fixed, 1 High Power IR LED, PoE, H.264, White
HEW4PR3 Network TDN WDR IR Ball Camera, 1/3" CMOS, 4 MP, 2.8 mm Fixed, 1 High Power IR LED, PoE, H.264, Gray
HEW4PRW3 Network TDN WDR IR Ball Camera, 1/3" CMOS, 4 MP, 2.8 mm Fixed, 1 High Power IR LED, PoE, H.264, White

Product Search

Search by product name