Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HED1PR3_HED3PR3_pr_video.jpg

HED1PR3/HED3PR3
Performance Series IP 1.3 MP/3 MP True Day/Night IR Indoor/Outdoor Ball Camera

Description

The HED1PR3 and HED3PR3 are affordable, fully featured IP cameras that pair perfectly with a 4/8/16-channel Performance Series Embedded NVR*.

Superior Image Quality
  • HED3PR3: 3 MP (20 fps) and Full HD 1080p (25/30 fps) image with 1/3" 3 MP sensor, true widescreen image on a 16:9 display, 12.5% more horizontal pixel density than conventional 3 MP 4:3 (2048×1536) cameras
  • HED1PR3: 1.3 MP (25/30 fps) and HD 720p (25/30fps) image with 1/3" 1.3 MP sensor
  • True Day/Night capability, vivid colour pictures by day and clear black-and-white pictures at night with ICR
  • Excellent low-light performance with 3D Noise Reduction, saving storage and bandwidth together with H.264 High Profile codec
Flexible Surveillance Solution
  • IR LEDs provide up to 30 m (100 ft) of illumination in dimly lit or nighttime scenes
  • Smart IR technology for even distribution of IR
  • Waterproof (IP66) camera housing is perfect for outdoor installations
  • Small form factor, inconspicuous after installation
  • 2.8 mm F2.1 fixed lens for wide field of view
  • Monitor from anywhere using HonView Touch mobile app for both Apple® and Android™ smart phones and tablet computers
  • Configurable motion detection and camera tamper detection settings, including configurable alarm notifications
Easy to Install and Use
  • Compact design for fast, easy installation
  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 12 V DC inputs where PoE power is unavailable
  • Plug-and-play with a Honeywell 4/8/16-channel Performance Series Embedded NVR
  • Remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool
Market Opportunities

These fully featured IP cameras perfectly complement your Embedded IP NVR and are an excellent, cost-effective option for both indoor and outdoor surveillance applications, including retail stores, schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveway.

Features

 

Product Documentation


Title   Size Date
Data Sheets
HED1PR3/HED3PR3 Data Sheet 121.06 KB 02/03/16
Performance Series IP Mounts Data Sheet 228.92 KB 11/03/16
Manuals
HED1PR3/HED3PR3 QIG 260.97 KB 02/03/16
Other Resources
Performance IP Series Quick Reference Guide 99.65 KB 06/02/17
A&E Specs
HED1PR3/HED3PR3 A&E Spec 38.16 KB 02/03/16
Ordering Information

Part No. Description
Recommended Accessories
Mounts
HQA-WK Wall Mount for Dome and Ball Cameras
HBS2-BB Junction Box
HEJB Junction Box
HB34S2-CM Corner Mount (for use with HBS2-BB or HEJB)
HQA-PM Pole Mount (for use with HBS2-BB or HEJB)
System Compatibility
HEN041**(X) H.264 4-Channel 1080p Embedded Network Video Recorder (1 or 2 TB)*
HEN081**(X) H.264 8-Channel 1080p Embedded Network Video Recorder (2, 4 or 6 TB)
HEN161**(X) H.264 16-Channel 1080p Embedded Network Video Recorder (3 or 6 TB)
* The 4 channel NVR models do not support 3MP cameras unless they are in 1080p mode
** Denotes additional NVR model options
Honeywell Performance Series IP Cameras
HED1PR3 Network TDN IR Indoor/Outdoor Ball Camera, 1/3" CMOS, 1.3 MP, 2.8 mm Fixed, 12 IR LEDs, PoE, H.264
HED3PR3 Network TDN IR Indoor/Outdoor Ball Camera, 1/3" CMOS, 3 MP, 2.8 mm Fixed, 12 IR LEDs, PoE, H.264

Product Search

Search by product name