Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HFD6GR1_pr_uk.jpg

HFD6GR1
6 Megapixel Indoor/Outdoor Fisheye IR IP Cameras

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of fisheye IP cameras. The Honeywell outdoor TDN superior HD IR fisheye cameras offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission—and they install easily too!

Superior Image Quality

  • Full HD 6 megapixel 25/30 fps image with a 1/1.8” 6 megapixel sensor
  • Digital WDR (DWDR) ensures glare-free images
  • True Day/Night provides vivid colour images by day and clear black-and-white images at night using a removable IR cut filter
  • Image dewarping makes the fisheye output easy to view and scan for intruders
  • Embedded PTZ control within the fisheye video allows users to control the part of the 360° view to focus on
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 Profile codec

Flexible Surveillance Solution

  • 1.7 mm, F2.0, fixed fisheye lens
  • H.265, H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 8 m (25 ft) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • Smart IR technology provides even distribution of IR
  • Waterproof (IP67) and IK10 impact-resistant camera housing
  • –30°C to 60°C (–22°F to 140°F) working temperature
  • ONVIF Profile S and G compliant
  • Security features include individual signed certificates and data encryption
  • Cameras can be retrofitted on many existing NVR installations
  • without requiring additional storage

Easy to Install and Use

  • Built-in PoE (Power over Ethernet) eliminates separate power supply and associated wiring; 12 V DC inputs where PoE power is unavailable
  • Remote configuration through web client or from the NVR
  • Included accessories: security screw driver, mounting screws, mounting template, mount adapter, IR led cover, and waterproof joint for network cable

Onboard Video Storage
Supports up to 128 GB microSDHC (Class 10) card for local video storage when network is interrupted. Card not included.

Market Opportunities
These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.

Features

  • 1/1.8” 6 megapixel progressive scan imager
  • 16x digital zoom
  • Digital WDR
  • 8 m (25 ft) IR distance, depending on scene reflectance
  • Wide horizontal angle of view at 185°
  • Built-in cybersecurity hardware chipset
  • Excellent low-light performance down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • 6 megapixel resolution at 25/30 fps
  • 1.7 mm, F2.0, fixed fisheye lens
  • Global language support with 15 languages for all QIGs, Web GUI, and online help
  • Rugged outdoor housing with IP67 ingress protection rating and IK10 impact resistance rating
  • ONVIF profile S and G compliant
  • Onboard camera storage up to 128 GB microSD card (not included)
  • Image dewarping and embedded PTZ controls for full monitoring of entire 360° fisheye view

Product Documentation


Title   Size Date
Data Sheets
HFD6GR1 Data Sheet 323.28 KB 17/02/17
Ordering Information

HONEYWELL DEVICE INTEGRATION
MAXPRO® NVR FAMILY Entry to Enterprise Level Network Video Recorders (version 4.0 and greater)
MAXPRO® VMS FAMILY Entry to Enterprise Level Network Video VMS (version R410 and greater)
DVM DVM R600.1 SP1
HUS HUS 5.1
CAMERAS
HFD6GR1 Network TDN Superior HD IR Rugged Fisheye Camera, 1/1.8" CMOS, 6 MP, 1.7 mm Fixed Fisheye Lens, 3 IR LEDs, PoE, H.265

Product Search

Search by product name

 

Support Materials

HFD6GR1 Dimensions